(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series

[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.

(i)Caution

  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MY1M20G-3000LS-A93-XB11

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1M20G-3000LS-A93-XB11
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 3,000[Aluminum] Aluminum Alloy20~39.92610020General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~150072460.2 to 0.8105.21.7120M5Centralized piping typeM screwA930.5None2 pcs.LSLong-stroke type

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Rodless Cylinder Joint Type Mechanically Jointed

Please check the type/dimensions/specifications of the part MY1M20G-3000LS-A93-XB11 in the Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series series.

Products like this...

Part Number
MY1M16-100-A90LS
MY1M16-100-A90S
MY1M16-100-A90V
MY1M20G-300A-A93
MY1M20G-300A-A93L
MY1M20G-300A-A93VL
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA903None1 pcs.NoneNone
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA900.5None1 pcs.NoneNone
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100068400.2 to 0.8631120M5Standard typeM screwA90V0.5None2 pcs.NoneNone
1 Piece(s) 20 Day(s) 300[Aluminum] Aluminum Alloy20~39.92610020General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100072460.2 to 0.8105.21.7120M5Centralized piping typeM screwA930.5None2 pcs.ANone
1 Piece(s) Quote 300[Aluminum] Aluminum Alloy20~39.92610020General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100072460.2 to 0.8105.21.7120M5Centralized piping typeM screwA933None2 pcs.ANone
1 Piece(s) Quote 300[Aluminum] Aluminum Alloy20~39.92610020General Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~100072460.2 to 0.8105.21.7120M5Centralized piping typeM screwA93V3None2 pcs.ANone

Tech Support