(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series

Designed to be thin with a low center of gravity, ensuring a low profile.
[Features]
· Supports long strokes.
· Increased load capacity.
· Height is reduced by 30%.
· Easy drive unit (cylinder) replacement.
· Improved workpiece mounting flexibility.
· Two mounting types.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MY2C16G-350LS-A93S

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY2C16G-350LS-A93S
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 35010~19188016100~1500104280.15 to 0.8543.5M5M screwA930.5None1 pcs.LSNone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Cam Follower guide type
Table Parallelism(µm) 50 Piping Format Centralized piping type (standard)

Please check the type/dimensions/specifications of the part MY2C16G-350LS-A93S in the Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type MY2C Series series.

Products like this...

Part Number
MY2C16G-100-M9B
MY2C16G-100-M9BL
MY2C16G-100-M9BW
MY2C16G-350SL
MY2C16G-360-A93
MY2C16G-362-A93
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Operating Speed
(mm/s)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order
1 Piece(s) 31 Day(s) 10010~19188016100~1000104280.15 to 0.8543.5M5M screwM9B0.5None2 pcs.NoneNone
1 Piece(s) Quote 10010~19188016100~1000104280.15 to 0.8543.5M5M screwM9B3None2 pcs.NoneNone
1 Piece(s) Quote 10010~19188016100~1000104280.15 to 0.8543.5M5M screwM9BW0.5None2 pcs.NoneNone
1 Piece(s) Quote 35010~19188016100~1500104280.15 to 0.8543.5M5M screwWithout auto switch (built-in magnet)NoneNoneNoneSLNone
1 Piece(s) Quote 36010~19188016100~1000104280.15 to 0.8543.5M5M screwA930.5None2 pcs.NoneNone
1 Piece(s) Quote 36210~19188016100~1000104280.15 to 0.8543.5M5M screwA930.5None2 pcs.NoneNone

Tech Support