(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series

"Thin type," "short body" and "lightweight" design.
[Features]
· Thin type: up to 29% reduction.
· Short body: up to 31% reduction.
· Lightweight: up to 50% reduction.
· A centralized piping-port variation is selectable.
· 4 types of stroke adjustments are possible.
· Removing sediment from the guide part is easy thanks to the lack of an end cover.
· The drive part (cylinder) and guide part can be separated, enabling the drive part (cylinder) to be replaced with an integrated-structure workpiece still mounted.

(i)Caution

  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

CY1F25L-1200A-M9NWV-XB11

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY1F25L-1200A-M9NWV-XB11
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix
1 Piece(s) Quote 1,20010~19127025128.546142014Rc1/8Left-side centralized pipingRcM9NWV0.5None2 pcs.Long strokeA

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Prototype
Operating Speed(mm/s) 50::500 Operating Pressure(MPa) 0.2 to 0.7 Table Parallelism(µm) 50

Please check the type/dimensions/specifications of the part CY1F25L-1200A-M9NWV-XB11 in the Magnetically Coupled Rodless Cylinder, Low Profile Guide Type, CY1F Series series.

Products like this...

Part Number
CY1F10L-100-A93Z
CY1F10L-100-M9BAL
CY1F10L-100-M9BL
CY1F25L-125-A93L-XB10
CY1F25L-125A-M9BWVL-XB10
CY1F25L-125A-XB10
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Adjusting bolt suffix
1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMA935None2 pcs.Without auto switch (built-in magnet)None
1 Piece(s) Quote 1001~4.9238108628121M5Left-side centralized pipingMM9BA3None2 pcs.Without auto switch (built-in magnet)None
1 Piece(s) 31 Day(s) 1001~4.9238108628121M5Left-side centralized pipingMM9B3None2 pcs.Without auto switch (built-in magnet)None
1 Piece(s) Quote 12510~19127025128.546142014Rc1/8Left-side centralized pipingRcA933None2 pcs.Intermediate stroke (using dedicated body)None
1 Piece(s) Quote 12510~19127025128.546142014Rc1/8Left-side centralized pipingRcM9BWV3None2 pcs.Intermediate stroke (using dedicated body)A
1 Piece(s) Quote 12510~19127025128.546142014Rc1/8Left-side centralized pipingRcWithout auto switch (built-in magnet)NoneNoneNoneIntermediate stroke (using dedicated body)A

Tech Support