(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clean Rodless Cylinder CYP Series (Part Numbers)

Clean Rodless Cylinder CYP Series

A magnetic rodless cylinder, used for transfers in clean environments.
[Features]
· Highly flexible piping port variations.
· Parts are cleaned, assembled and double packaged in a clean room.
· Shockless.
· Stroke adjustment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CYP32-350L-Y69BLS

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CYP32-350L-Y69BLS
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position
1 Piece(s) Quote 3505~9.25903211575343Rc1/8Y69B3None1Operating direction c right / operating direction d left

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Type Prototype
Operating Speed(mm/s) 50::300 Operating Pressure(MPa) 0.05 to 0.3

Please check the type/dimensions/specifications of the part CYP32-350L-Y69BLS in the Clean Rodless Cylinder CYP Series series.

Products like this...

Part Number
CYP15-100-Y59B
CYP15-100-Y59BL
CYP15-100-Y69B
CYP32-350L-Y69BS
CYP32-350L-Y7BW
CYP32-350L-Z73
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Piping port position
1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B0.5None2Operating direction a right / operating direction b left
1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y59B3None2Operating direction a right / operating direction b left
1 Piece(s) Quote 1001~4.91671569450.30.60.3M5Y69B0.5None2Operating direction a right / operating direction b left
1 Piece(s) Quote 3505~9.25903211575343Rc1/8Y69B0.5None1Operating direction c right / operating direction d left
1 Piece(s) Quote 3505~9.25903211575343Rc1/8Y7BW0.5None2Operating direction c right / operating direction d left
1 Piece(s) Quote 3505~9.25903211575343Rc1/8Z730.5None2Operating direction c right / operating direction d left

Tech Support