(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series (Part Numbers)

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series

Speed controller with one-touch fitting, in which the flow rate can be adjusted using a dedicated tool.
[Features]
· Prevents unintentional manual operation.
· RoHS compliant.
· Elbow type / universal type.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1 MPa.
· Minimum operating pressure: 0.1 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AS2201F-01-08ST-X214

Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS□□□1F-T Series Specifications

AS□□□1F-T Series Elbow Type external appearance

AS□□□1F-T Series Elbow Type external appearance

AS□□□1F-T Series Universal Type external appearance

AS□□□1F-T Series Universal Type external appearance

AS□□□1F-T Series JIS symbol

AS□□□1F-T Series JIS symbol

Flow Rate and Sonic Conductance

ModelAS12□1F
AS13□1F
AS22□1F-□01
AS23□1F-□01
Tube outer diameterMetric Sizeøø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm)øø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm)øø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm)
Inch Sizeøø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch)
øø3/16" (diameter 3/16"), ø1/4" (diameter 1/4")
øø1/8" (diameter 1/8 inch), ø5/32" (diameter 5/32 inch)øø3/16" (diameter 3/16 inch), ø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch)
Controlled flow
Free flow
Flow rate L/min (ANR)100180230
Sonic conductance
dm3/(s·bar)
0.30.540.7
Critical pressure ratioControlled flow0.20.25
Free flow0.40.2
ModelAS22□1F-□02
AS23□1F-□02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric Sizeøø4 (diameter 4 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm), ø10 (diameter 10 mm)øø6 (diameter 6 mm)øø8 (diameter 8 mm)øø10 (diameter 10 mm), ø12 (diameter 12 mm)øø10 (diameter 10 mm)ø12 (diameter 12 mm)
Inch Sizeøø5/32" (diameter 5/32 inch)øø3/16" (diameter 3/16")øø1/4" (diameter 1/4 inch), ø5/16" (diameter 5/16 inch), ø3/8" (diameter 3/8 inch)øø1/4" (diameter 1/4 inch)øø5/16" (diameter 5/16 inch)øø3/8" (diameter 3/8 inch)øø3/8" (diameter 3/8 inch)øø1/2" (diameter 1/2 inch)
Controlled flow
Free flow
Flow rate L/min (ANR)2603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.81.21.422.42.84.85.2
Critical pressure ratioControlled flow0.30.250.25
Free flow0.30.20.3

*1: Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.

Structure drawing

Elbow Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

Meter-in type structure drawing

Meter-in type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Body BBrassElectroless nickel plated
3NeedleBrassElectroless nickel plated
4Seat ringBrassElectroless nickel plated
5Spring*1Steel wire-
6U sealHNBR-
7Cassette--
8SealNBR-
9O-ringNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringNBR-
13GasketNBR / stainless steel-
14C type retaining ring for holeTool steel-

*1: Stainless steel for M5 and U10/32 types only.

Universal Type

Meter-out type structure drawing

Meter-out type structure drawing

M5 type and U10/32 type structure drawing

M5 type and U10/32 type structure drawing

Meter-in type structure drawing

Meter-in type structure drawing

NumberDescriptionMaterialNote
1Body APBT-
2Elbow bodyPBT-
3Body BBrassElectroless nickel plated
4NeedleBrassElectroless nickel plated
5Seat ringBrassElectroless nickel plated
6Spring*1Steel wire-
7U sealHNBR-
8Cassette--
9SealNBR-
10O-ringNBR-
11O-ringNBR-
12O-ringNBR-
13O-ringNBR-
14O-ringNBR-
15Spacer--
16GasketNBR / stainless steel-
17C type retaining ring for holeTool steel-

*1: Stainless steel for M5 and U10/32 types only.

Drawings

Elbow Type

AS□□□1F-T Series, Elbow Type dimensional drawing

AS□□□1F-T Series, Elbow Type dimensional drawing

Dimensions for metric sizes

 

(Units: mm)

 

ModeldTHD1D2D3L1L2L3L4L5A*M1Weight (g)
AS12□1F-M5-23T3.2M5 × 0.888.49.64.517.322.112.3310.727.412.710
AS12□1F-M5-04T49.3
AS12□1F-M5-06T611.618.122.911.713.5
AS22□1F-01-23ST3.2R 1/8128.414.2720.427.513.434.71.531.612.720
AS22□1F-01-04ST49.321
AS22□1F-01-06ST611.613.5
AS22□1F-01-08ST815.225.332.418.523
AS22□1F-01-10ST1018.533.140.215.32125
AS22□1F-02-04ST4R 1/41710.418.5725.234.417.740.21.534.71640
AS22□1F-02-06ST612.817
AS22□1F-02-08ST815.227.236.418.542
AS22□1F-02-10ST1018.535.344.518.32144
AS32□1F-02-06ST6R 1/41912.8239.527.839.321.354.81.549.31773
AS32□1F-02-08ST815.229.54118.576
AS32□1F-02-10ST1018.531.843.32180
AS32□1F-02-12ST1220.932.844.32282
AS32□1F-03-06ST6R 3/81912.8239.527.839.319.852.61.547.41777
AS32□1F-03-08ST815.229.54118.579
AS32□1F-03-10ST1018.531.843.32181
AS32□1F-03-12ST1220.932.844.32283
AS42□1F-04-10ST10R 1/22418.528.61233.647.924.562.91.555.821141
AS42□1F-04-12ST1220.935.249.522142

*Reference dimensions of M5 × 0.8 and R thread after installation

Precautions

  • *Prior to use, always refer to the manufacturer's catalog on safety precautions as well as drive control equipment and common precautions.
  • *The images are representative images. The appearance may differ from the actual product.
  • *See the manufacturer's catalog for information other than the above.
Part Number
AS2201F-01-08ST-X214
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard2301/8With sealR8-1/8, 1/4 standardsThrottle valve (no check valve)

Loading...

  1. 1

Basic Information

Type Speed Controller Joint Type Male thread + One-Touch Couplings Material PBT / Brass + Electroless Nickel Plating
Thread Material Stainless steel 303 Knob Type Tamper Proof Lock Nut Option Hexagon Shape Lock Nut
Ambient Temperature and Working Fluid Temperature(°C) -5::60 Operating Pressure Range(MPa) 0.1::1.0

Please check the type/dimensions/specifications of the part AS2201F-01-08ST-X214 in the Tamper Proof Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series series.

Products like this...

Part Number
10-AS1211F-M5-04T
10-AS1211F-M5-06T
10-AS1211F-M5-23T
AS2201F-01-10ST
AS2201F-01-10ST-X12
AS2201F-01-10ST-X21
Part NumberMinimum order quantityVolume DiscountDays to ShipFormat Control Method Environment, Applications Flow Rate
(l/min)
Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Made-to-order specifications
1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM4-M5 standardNone
1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM6-M5 standardNone
1 Piece(s) Quote UniversalMeter-InClean circumstance1005 × 0.8No sealM3.2-M5 standardNone
1 Piece(s) 31 Day(s) [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard2301/8With sealR10-1/8, 1/4 standardsNone
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard2301/8With sealR10-1/8, 1/4 standardsLubricant: Vaseline
1 Piece(s) Quote [Elbow] Cylinder direct-connected elbow typeMeter-OutStandard2301/8With sealR10-1/8, 1/4 standardsGrease-free (seal fluorine coating) + throttle valve (no check valve)

Tech Support