(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Refrigerated air dryer that protects pneumatic equipment from moisture.
[Features]
・ Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture
・ Maximum processing air volume increased by 40%
・ Power consumption MAX 40% reduction
・ Energy saving design
・ Improved corrosion resistance by adopting stainless steel heat exchanger
・ By reducing the amount of exhaust heat by 25%, the increase in ambient temperature is suppressed (air-cooled specification), and the amount of heat radiation is reduced (Water-cooled)
・ Resistant to high temperature environment
Part Number
Configured Part Number is shown.
IDF8E-20-K
IDF□E Series external appearance
IDF□E Series JIS symbol
Specifications | Model | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||||||
IDF1E | IDF2E | IDF3E | IDF4E | IDF6E | IDF8E | IDF11E | IDF15E1 | ||||
Operating range*3 | Applicable fluid | Compressed air | |||||||||
Inlet air temperature (°C) | 5 to 50 | ||||||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 0.10 | 0.20 | 0.32 | 0.52 | 0.75 | 1.22 | 1.65 | 2.8 |
60 Hz | 0.12 | 0.235 | 0.37 | 0.57 | 0.82 | 1.32 | 1.82 | 3.1 | |||
Compressor intake condition*2 | 50 Hz | 0.11 | 0.21 | 0.34 | 0.55 | 0.8 | 1.3 | 1.75 | 3.0 | ||
60 Hz | 0.13 | 0.25 | 0.39 | 0.61 | 0.87 | 1.4 | 1.93 | 3.3 | |||
Inlet air pressure (MPa) | 0.7 | ||||||||||
Inlet air temperature (°C) | 35 | ||||||||||
Ambient temperature (°C) | 32 | ||||||||||
Outlet air pressure dew point (°C) | 10 | ||||||||||
Power supply voltage (frequency)*5 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz)*5 Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | ||||||||||
Electric specifications | Power consumption*6 (W) 50/60 Hz | Single-phase 100 V | 180/202 | 180/202 | 180/202 | 180/202 | 180/202 | 208/236 | 385/440 | 420/480 | |
Single-phase 200 V | - | - | |||||||||
Operating current*6 (A) 50/60 Hz | Single-phase 100 V | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 2.4/2.5 | 3.0/3.1 | 5.7/5.7 | 4.3/4.6 | ||
Single-phase 200 V | - | - | 1.2/1.3 | 1.2/1.3 | 1.2/1.3 | 1.5/1.5 | 3.4/3.0 | 3.4/3.1 | |||
Applicable circuit breaker capacity*7 (A) (Sensitivity current of 30 mA) | 10 (100 V AC), 5 (200 V AC) | 10 (100 V AC) 10 (200 V AC) | |||||||||
Condenser | Air-cooled | ||||||||||
Refrigerant | R134a (HFC) | ||||||||||
Refrigerant charge (kg) | 0.07 | 0.115 | 0.15 | 0.18 | 0.20 | 0.25 | 0.26 | 0.35 | |||
Auto drain | Float type (Normally closed) | Float type (Normally open) | |||||||||
Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||||
Weight (kg) | 16 | 17 | 18 | 22 | 23 | 27 | 28 | 46 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||||
Applicable compressor output (Reference) (kW) For screw type | 0.75 | 1.5 | 2.2 | 3.7 | 5.5 | 7.5 | 11 | 15 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
Humid, hot air coming into the air dryer is cooled down by a cooler (heat exchanger). Water condensed at this time is removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water is heated by a re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Structure principle diagram: IDF1E
Structure principle diagram: IDF2E/IDF3E
Structure principle diagram: IDF4E/IDF6E/IDF8E/IDF11E/IDF15E1
(Unit: mm)
Dimensional drawing: IDF1E to IDF3E
(Unit: mm)
IDF4E to IDF11E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDF1E | Rc 3/8 | 226 | 410 | 413 | 69 | 101 | 270 | 32 | - | - | 38 | 150 | 21 | 330 | 240 | 15 |
IDF2E | 51 | 125 | 232 | 138 | 24 | 327 | ||||||||||
IDF3E | 473 | 67 | 304 | 33 | 73 | 31 | 36 | 154 | 21 | 330 | ||||||
IDF4E | Rc1/2 | 270 | 453 | 498 | 31 | 42 | 283 | 80 | 230 | 32 | 15 | 240 | 80 | 275 | 284 | 13 |
IDF6E | Rc3/4 | 455 | 15 | |||||||||||||
IDF8E | 485 | 568 | 355 | 300 | ||||||||||||
IDF11E |
(Unit: mm)
IDF15E1 dimensional drawing
Part Number |
---|
IDF8E-20-K |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Accessory | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | 1,220 / 1,320 | ~2000 | 3/4 | 3/4 | Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | - | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 7.5 kW | None | None | None | None | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Outlet Open Air Pressure Dew-point(℃) | 10 | Supply Side, Connection Type | Rc | Inlet Air Temperature(℃) | 35 |
Inlet Air Pressure(MPa) | 0.7 | Control Side, Connection Type | Rc |
Please check the type/dimensions/specifications of the part IDF8E-20-K in the Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series series.
Part Number |
---|
IDF11E-10-CMR |
IDF11E-10-G |
IDF11E-10-GS |
IDF8E-20-L |
IDF8E-20-R |
IDF8E-20-T |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Air Inlet Flow Rate [Distinction] (l/min) | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Power Supply Voltage | Accessory | Specifications | Air Compressor Size | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | Short-circuit Breaker | Power Supply Terminal Block | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 11 kW | Motor-type auto drain | None | Yes | Yes | None | None | None | ||
1 Piece(s) | 15 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 11 kW | None | None | None | None | None | None | Yes | ||
1 Piece(s) | 15 Day(s) | 1,650 / 1,820 | ~2000 | 3/4 | 3/4 | Single-phase: 100 V AC (50 Hz), 100/110 V AC (60 Hz) | - | None | 11 kW | None | None | None | None | Yes | None | Yes | ||
1 Piece(s) | 20 Day(s) | 1,320 / 1,220 | ~2000 | 3/4 | 3/4 | Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | - | None | 7.5 kW | With heavy-duty auto drain | None | None | None | None | None | None | ||
1 Piece(s) | 20 Day(s) | 1,320 / 1,220 | ~2000 | 3/4 | 3/4 | Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | - | None | 7.5 kW | None | None | None | Yes | None | None | None | ||
1 Piece(s) | 20 Day(s) | 1,320 / 1,220 | ~2000 | 3/4 | 3/4 | Single-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | - | None | 7.5 kW | None | None | None | None | None | Yes | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy