(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Large refrigerated air dryer with energy-saving design.
[Features]
· Refrigerated air dryer that protects pneumatic equipment from moisture.
· Removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail.
· Voltage (IDF190D-3): Three-phase: 200 V AC (50 Hz) / 200/220 V AC (60 Hz).
· Voltage (IDF190D-9): Three-phase different voltage (built-in transformer).
· Power supply voltage: 220 V / 380 V / 400 V / 415 V / 440 V.
Part Number
Configured Part Number is shown.
IDF□D Series external appearance
IDF□D Series JIS symbol
Specifications | Model | |||||
---|---|---|---|---|---|---|
Standard-temperature air inlet | ||||||
IDF190D | IDF240D | IDF370D | ||||
Operating range*3 | Applicable fluid | Compressed Air | ||||
Inlet air temperature (°C) | 5 to 50 | |||||
Inlet air pressure (MPa) | 0.15 to 0.97 | |||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | 2 to 43 (Relative humidity of 85% or less) | ||||
*4 | Air flow capacity m3/min | Standard condition (ANR)*1 | 50 Hz | 32 | 43 | 54 |
60 Hz | 38 | 50 | 65 | |||
Compressor intake condition*2 | 50 Hz | 34 | 46 | 57 | ||
60 Hz | 40 | 53 | 69 | |||
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 40 | 35 | ||||
Ambient temperature (°C) | 32 | - | ||||
Outlet air pressure dew point (°C) | 10 | |||||
Power supply voltage (frequency)*5 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | Three-phase 200 V AC (50/60 Hz) | ||||
Electric specifications | Power consumption*6 (kW) 50/60 Hz | Three-phase 200 V | 4.9 | 6.3 | 11.6 | |
5.9 | 7.6 | 11.6 | ||||
Operating current*6 (A) 50/60 Hz | Three-phase 200 V | 19.5 | 26.1 | 36.5 | ||
20.1 | 26.4 | 36.5 | ||||
Applicable circuit breaker capacity*7 (Sensitivity current of 30 mA) (A) | 50 | |||||
Condenser | Air-cooled | Water-cooled | ||||
Air re-heater, air cooler | Japanese Class-2 pressure vessel | |||||
Refrigerant | R407C (HFC) | |||||
Refrigerant charge (kg) | 2.48 | 4.5 | 11.0 | |||
Auto drain | ADH4000-04 | ADM200-042-8 | ||||
Port size*8 | 80 (3B) flange | 100 (4B) flange | 150 (6B) flange | |||
Weight (kg) | 450 | 660 | 1,100 | |||
Coating color | Body panel: urban white Base: black | Control panel: sky blue Other panels (excluding base): white | ||||
Applicable compressor output (Reference) For screw type (kW) | 190 | 240 | 370 |
*1: Indicates the air flow capacity under the standard condition (ANR) (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (atmospheric pressure 32°C, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Refer to "How to Order" in the manufacturer's catalog when selecting the power supply voltage.
*6: These are reference values under the rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
*8: JIS 10K FF is used as a flange.
Condenser | Shell and tube type |
---|---|
Cooling water flow*1 | 6 m3/h |
Cooling tower performance*2 | 10RT |
Water flow regulator | Pressure-type automatic water supply valve |
Fluid port size | 1 1/4 union |
*1: Value when cooling water inlet temperature is 32°C and with rated load
*2: Calculated at 1 RT = 4.535 kW
IDF370D specifications
High temperature humid air from the air compressor passes through the air re-heater (1) and is pre-cooled by dehumidified cool air. Then it is cooled to the specified temperature by the air cooler (2) using the evaporation heat of the refrigerant.
At this time, the oil mist and moisture generated by condensation are automatically exhausted by the auto drain (3).
The cooled and dehumidified air goes back to the air re-heater (1), and heat is exchanged with hot air that flows into the air re-heater. It is supplied as dry warm air without "sweating" in the piping system.
IDF190D/IDF240D structure principle diagram
IDF370D structure principle diagram
(Unit: mm)
IDF190D/IDF240D dimensional drawing
(Unit: mm)
Model | Inlet and outlet port | A | B | C | D | E | F | G | H | I | J |
---|---|---|---|---|---|---|---|---|---|---|---|
IDF190D | JIS 10K FF 80 (3B) flange | 750 | 1,510 | 1,320 | 375 | 480 | 600 | 700 | 800 | 355 | 427 |
IDF240D | JIS 10K FF 100 (4B) flange | 770 | 1,550 | 1,640 | 385 | 703 | 730 | 700 | 800 | 355 | 592 |
*The auto drain is enclosed in the same shipping package as the main body. The customer is required to mount the auto drain to the air dryer.
(Unit: mm)
IDF370D dimensional drawing
(Unit: mm)
Dimensional drawing: power transformer integrated type
IDF370D
IDF190D to 240D
Part Number |
---|
IDF190D-3 |
IDF190D-3-W |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Method | Air Inlet Flow (l/min) | Outlet Open Air Pressure Dew-point (℃) | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal | Power Supply Voltage | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 20 Day(s) | [Freezing Type] Refrigerating type (air-cooling specification) | 32,000 / 38,000 | 10 | 40 | 0.7 | [80] 80(3B) | [80] 80(3B) | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | 190 kW | None | None | None | ||
1 Piece(s) | 20 Day(s) | [Freezing Type] Refrigerating type (water-cooling specification) | 32,000 / 38,000 | 10 | 40 | 0.7 | [80] 80(3B) | [80] 80(3B) | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | 190 kW | None | None | None |
Loading...
Type | Dryer | Shape | Standard | Air Inlet Flow Rate [Distinction](l/min) | More than 5000 |
---|---|---|---|---|---|
Supply Side, Connection Type | Pipe flange | Control Side, Connection Type | Pipe flange |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy