(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Refrigerated air dryer for high-temperature environments.
[Features]
· Double energy-saving function series that saves up to 76% energy by using a second re-heater and digital scroll compressor.
· Exhaust heat: Reduced by up to 25%.
· Ambient temperature: Up to 45°C.
· Inlet air temperature: Up to 60°C.
· ECO switch.
· Switch between energy-saving operation mode and normal operation mode depending on the season and operating environment.
· RoHS compliant.
Part Number
Configured Part Number is shown.
IDF100FS-30-CPR
Refrigerant R407C (HFC) IDF100FS, IDF125FS, IDF150FS Series external appearance 2
JIS symbol
Specifications | Model | |||||
---|---|---|---|---|---|---|
IDF100FS-30 | IDF125FS-30 | IDF150FS-30 | ||||
Operating range*1 | Applicable fluid | Compressed Air | ||||
Inlet air temperature (°C) | 5 to 60 | |||||
Inlet air pressure (MPa) | 0.15 to 1.0 / 0.15 to 1.6 (option K) | |||||
Ambient temperature (humidity) (°C) | 2 to 45 (Relative humidity of 85% or less) | |||||
Outlet air pressure dew point set range*2, *3) (°C) | 10 to 30 | |||||
Rated conditions | Air flow capacity m3/min | Standard condition (ANR)*4 | 50 Hz | 16 | 20.1 | 25 |
60 Hz | 18.8 | 23.7 | 27 | |||
Compressor intake condition*5 | 50 Hz | 16.7 | 20.9 | 26 | ||
60 Hz | 19.6 | 24.7 | 28.1 | |||
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 40 | |||||
Ambient temperature (°C) | 32 | |||||
Outlet air pressure dew point*6 (°C) | 10 | |||||
Exhaust heat from condenser (50/60 Hz) (kW) | 7.5/8.7 | 9.2/10.8 | 10.4/12.4 | |||
Electric specifications | Power supply voltage (frequency)*7 | Three-phase 200 V AC (50 Hz) / 200/220 V AC (60 Hz) | ||||
Power consumption (50/60 Hz)*8 (kW) | 2.8/3.3 | 3.8/4.5 | 3.8/4.5 | |||
Operating current (50/60 Hz)*8 (A) | 8.9/9.9 | 13.0/14.5 | 13.0/14.5 | |||
Applicable circuit breaker capacity*9 (A) | 20 | 30 | ||||
Condenser | Air-cooled | |||||
Refrigerant | R407C (HFC) | |||||
Refrigerant charge (kg) | 1.38 | 1.46 | 1.98 | |||
Auto drain | Heavy-duty auto drain (normally open) | |||||
Port size | R2 | JIS flange 65A/10K | JIS flange 80A/10K | |||
Weight (kg) | 228 | 255 | 340 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | |||||
Applicable compressor output (Reference) For screw type (kW) | 100 | 125 | 150 |
*1: The operating range does not guarantee use at the rated air flow capacity. If the operating conditions differ from the rated conditions, select the model referring to "Model Selection" in the manufacturer's catalog.
*2: This function is used to reduce the energy consumption of the dryer operation by changing the outlet air pressure dew point depending on the season and operating environment. As this is not a function for the purpose of setting the dew point of the outlet air pressure to the required dew point, the offset and stability of the dew point of the outlet air pressure are not guaranteed.
*3: It is not possible to set the dew point of the outlet air pressure higher than the dew point of the inlet air pressure. (This dryer does not have a humidifying function.) When the load (e.g. air flow rate, inlet air temperature) is small, the dew point of the outlet air pressure may be lower than the set dew point. When the load (e.g. air flow rate, inlet air temperature) is large, the dew point of the outlet air pressure may not decrease to the set dew point.
*4: Indicates the air flow capacity under the standard condition (ANR) (at 20°C, atmospheric pressure, relative humidity 65%).
*5: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure).
*6: The dew point of the outlet air pressure shown in this table is the value that is obtained when the air flow rate, inlet air temperature, inlet air pressure and ambient temperature are stable. The stated dew point of the outlet air pressure may not be obtained in an unstable condition, such as soon after compressed air is supplied.
*7: The voltage fluctuation should be maintained within ±10% of the rated voltage.
*8: Value with a power supply voltage of 200 V.
*9: Install an earth leakage breaker with a sensitivity 30 mA.
Structure Principle Diagram (Air/Refrigerant Circuit)
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.
By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the compressor, the following effects can be achieved:
(Unit: mm)
Structure and dimensional drawing: IDF100FS
(Unit: mm)
Structure and dimensional drawing: IDF125FS/150FS
(Unit: mm)
Model | Port size | A | B | C | D | E | F | G | H | K | L | M | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDF125FS | JIS flange 65A/10K | 700 | 1,160 | 1,276 | 267 | 655 | 1,375 | 350 | 1,150 | 376 | 712 | 78 | 752 |
IDF150FS | JIS flange 80A/10K | 950 | 1,330 | 1,332 | 268 | 720 | 1,432 | 475 | 1,320 | 515 | 990 | 217 | 1,030 |
(Unit: mm)
Dimensional drawing: IDF100FS slit
(Unit: mm)
IDF125FS slit dimensional drawing
(Unit: mm)
IDF150FS slit dimensional drawing
Part Number |
---|
IDF100FS-30-CPR |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Tube Flange Nominal | Specifications | Air Compressor Size | Heat emission direction | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Metal nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 16,000 / 18,800 | [Rc(R)] R | 2 | - | [Rc(R)] R | 2 | - | None | 100 kW | Rear | None | Yes | Yes | Yes |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Air Inlet Flow Rate [Distinction](l/min) | More than 5000 | Inlet Air Temperature(℃) | 40 | Power Supply Voltage | 3-Phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) |
Please check the type/dimensions/specifications of the part IDF100FS-30-CPR in the Refrigerated Air Dryer, Refrigerant R407C (HFC), IDF100FS/125FS/150FS Series series.
Part Number |
---|
IDF100FS-30-CR |
IDF100FS-30-KV |
IDF100FS-30-R3 |
IDF125FS-30-V |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Supply Side, Connection Type | Supply Side, Plumbing Thread Nominal | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Tube Flange Nominal | Specifications | Air Compressor Size | Heat emission direction | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Metal nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | 18,800 / 16,000 | [Rc(R)] R | 2 | - | [Rc(R)] R | 2 | - | None | 100 kW | Rear | None | Yes | Yes | None | ||
1 Piece(s) | 15 Day(s) | 18,800 / 16,000 | [Rc(R)] R | 2 | - | [Rc(R)] R | 2 | - | Medium pressure specifications | 100 kW | Rear | With a timer-controlled solenoid valve type auto drain | None | None | None | ||
1 Piece(s) | 15 Day(s) | 18,800 / 16,000 | [Rc(R)] R | 2 | - | [Rc(R)] R | 2 | - | None | 100 kW | Top | None | None | Yes | None | ||
1 Piece(s) | 15 Day(s) | 23,700 / 20,100 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | [Tube Flange] Pipe flange (JIS 10K FF) | - | 65 | None | 125 kW | Rear | With a timer-controlled solenoid valve type auto drain | None | None | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy