(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, IDFA□E Series (Part Numbers)

Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, IDFA□E Series

Refrigerated air dryer with improved corrosion resistance due to the use of a stainless-steel heat exchanger.
[Features]
· Power supply voltage: Single-phase 230 V AC (50 Hz).
· Auto drain: Float type (normally open).
· Coating color: Body panel: urban white 1, Base: urban gray 2.
· Compliant standards: EC directive (CE marking).

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

IDFA22E-23

Refrigerant R407C (HFC) Series IDFA□E Specifications

JIS symbol

JIS symbol

Size

  • 22E
  • 37E
  • 55E
  • 75E

Standard Specifications

SpecificationsModel
Standard-temperature air inlet
IDFA22EIDFA37EIDFA55EIDFA75E
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 50
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 40 (Relative humidity of 85% or less)
*4Air flow capacity m3/hStandard condition
(ANR)*1
Outlet air pressure dew point 3°C182273390660
Outlet air pressure dew point 7°C231347432720
Outlet air pressure dew point 10°C254382510822
Compressor
intake condition*2
Outlet air pressure dew point 3°C189284405686
Outlet air pressure dew point 7°C240361449748
Outlet air pressure dew point 10°C264397530854
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)35
Ambient temperature (°C)25
Power supply voltageSingle-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz
Electric specificationsPower consumption*6 (W)7601,3901,700
Operating current*6 (A)4.36.17.9
Applicable circuit breaker capacity*5 (A)1020
CondenserAir-cooled
RefrigerantR407C (HFC)
Refrigerant charge (kg)0.420.730.550.67
Port sizeR1R1 1/2R2
Accessories-
Weight (kg)5462100116

*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.

Dimensions

 

(Unit: mm)

 

Dimensional drawing: IDFA22E/IDFA37E

Dimensional drawing: IDFA22E/IDFA37E

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKLMNP
IDFA22ER129077562313440569893132585600340
IDFA37ER11/2855680

 

(Unit: mm)

 

IDFA55/IDFA75E dimensional drawing

IDFA55/IDFA75E dimensional drawing

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKLMNPQR
IDFA55ER2470855800(128)(273)(868)(110)1350075700526(110)519
IDFA75E900(968)

Structure Principle Diagram (Air/Refrigerant Circuit)

Structure Principle Diagram

Structure Principle Diagram

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.

Precautions

  • *The images for this product are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
IDFA22E-23
Part NumberMinimum order quantityVolume DiscountDays to ShipType Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Auto drain Copper Tube Anti-rust Processing For medium pressure air Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual
1 Piece(s) 20 Day(s) -3,033 / 3,850 / 4,233~50003 ~ 100.71122ENoneNoneNoneNoneNoneNone

Loading...

  1. 1

Basic Information

Method Refrigerating type (air-cooling specification) Shape Standard Supply Side, Connection Type R
Inlet Air Temperature(℃) 35 Control Side, Connection Type R Power Supply Voltage Single-phase: 230 V AC (50 Hz)

Please check the type/dimensions/specifications of the part IDFA22E-23 in the Refrigerated Air Dryer, Refrigerant R407C (HFC) Standard Temperature Air Inlet, IDFA□E Series series.

Products like this...

Part Number
IDFA22E-23-C
IDFA22E-23-K
IDFA22E-23-L
IDFA22E-23-V
IDFA37E-23
IDFA37E-23-K
Part NumberMinimum order quantityVolume DiscountDays to ShipType Air Inlet Flow
(l/min)
Air Inlet Flow Rate [Distinction]
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Standard size Auto drain Copper Tube Anti-rust Processing For medium pressure air Short-circuit Breaker Operation, Terminal block for abnormal signal takeout Chinese nameplate, Chinese operation manual
1 Piece(s) 20 Day(s) -4,233 / 3,850 / 3,033~50003 ~ 100.71122ENoneYesNoneNoneNoneNone
1 Piece(s) 20 Day(s) -4,233 / 3,850 / 3,033~50003 ~ 100.71122ENoneNoneFor medium-pressure air (Case for auto drain: metal case with level gauge)NoneNoneNone
1 Piece(s) 20 Day(s) -4,233 / 3,850 / 3,033~50003 ~ 100.71122EWith heavy-duty auto drainNoneNoneNoneNoneNone
1 Piece(s) 20 Day(s) -4,233 / 3,850 / 3,033~50003 ~ 100.71122EWith a timer-controlled solenoid valve type auto drainNoneNoneNoneNoneNone
1 Piece(s) 20 Day(s) -5,783 / 4,550 / 6,366More than 50003 ~ 100.71 1/21 1/237ENoneNoneNoneNoneNoneNone
1 Piece(s) 20 Day(s) -5,783 / 4,550 / 6,366More than 50003 ~ 100.71 1/21 1/237ENoneNoneFor medium-pressure air (Case for auto drain: metal case with level gauge)NoneNoneNone

Tech Support