(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series (Part Numbers)

Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series

[Features]
· Provided with a compact built-in lock mechanism, it is suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

(i)Caution

  • Product pictures are representations. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

CDLG1BA32-450-P

■ Please refer to this for details about lead wire connector specifications.
Part Number
CDLG1BA32-450-P
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type
1 Piece(s) Quote 32450-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootPneumatic Lock (Pressurized Locking)Lubrication-free / air cushionNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1

Please check the type/dimensions/specifications of the part CDLG1BA32-450-P in the Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series series.

Products like this...

Part Number
CDLG1BA20-100-E-C73L
CDLG1BA20-100-E-M9BL
CDLG1BA20-100-E-M9BWL
CDLG1BA32-450K-E
CDLG1BA32-480-E
CDLG1BA32-50-D
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type
1 Piece(s) Quote 20100-10~60NoneRcC7332 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone
1 Piece(s) Quote 20100-10~60NoneRcM9B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone
1 Piece(s) Quote 20100-10~60NoneRcM9BW32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone
1 Piece(s) Quote 32450-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeHeat-resistant tarpaulinSpring locking (exhaust locking)Lubrication-free / air cushionNone
1 Piece(s) Quote 32480-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone
1 Piece(s) Quote 3250-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring/pneumatic combination lockLubrication-free / air cushionNone

Tech Support