(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod (Part Numbers)

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod

[Features]
· A self-locking style cylinder that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod.
· Suitable for intermediate stop, emergency stop, drop prevention, etc.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

CL1L160-1250B

■ Made to order specifications: For details regarding special port locations, please see below.


■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CL1L160-1250B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications Lock-up direction Customized specification (port positions) Connector type
1 Piece(s) Quote 1601,2500~700.08~0.97With cushions on both sidesRcWithout auto switchNoneNoneFootWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NonePiston retraction lockingNoneNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No

Please check the type/dimensions/specifications of the part CL1L160-1250B in the CL1 Series Lock-Up Cylinder, Double Acting, Single Rod series.

Products like this...

Part Number
CDL1B100-100B-J59L
CDL1B100-125B
CDL1B100-125F
CL1L160-175F
CL1L160-330F
CL1L160-350B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications Lock-up direction Customized specification (port positions) Connector type
1 Piece(s) Quote 100100-10~600.08~1.0With cushions on both sidesRcJ5932 pcs.Basic typeWithout rod bootAluminum tubeNonePiston retraction lockingNoneNone
1 Piece(s) Quote 100125-10~700.08~1.0With cushions on both sidesRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubeNonePiston retraction lockingNoneNone
1 Piece(s) Quote 100125-10~700.08~1.0With cushions on both sidesRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubeNonePiston extension lockingNoneNone
1 Piece(s) Quote 1601750~700.08~0.97With cushions on both sidesRcWithout auto switchNoneNoneFootWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NonePiston extension lockingNoneNone
1 Piece(s) Quote 1603300~700.08~0.97With cushions on both sidesRcWithout auto switchNoneNoneFootWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NonePiston extension lockingNoneNone
1 Piece(s) Quote 1603500~700.08~0.97With cushions on both sidesRcWithout auto switchNoneNoneFootWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NonePiston retraction lockingNoneNone

Tech Support