(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS-J Model Swivel Caster Plate Type (Part Numbers)

SUS-J Model Swivel Caster Plate Type

A general-industry caster used for transporting heavy items.

[Features]
· The swivel part uses a 2-level structure for a smooth swivel action.
· Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

SUS-NRJ-130

Part Number
SUS-NRJ-130
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
1 Piece(s) 35 Day(s) or more 177140.01~220.00180RubberNo75 (82)75 (82)10510513040105

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Load Category Heavy Load Wheel Bearings Commercial bearing
Foil material Nylon

Tech Support