(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Free Mount Cylinder CU Series and the Free Mount Cylinder For Vacuum ZCUK Series.
[Please refer to the following pages of the catalog]
P.77-87 Free Mount Cylinder
P.88-89 Free Mount Cylinder for Vacuum
Japanese Only
* Please refer to the digital catalog for information on part numbers other than the above.
Seal set list
Number | Name | Material | Note |
---|---|---|---|
(14) | Piston packing | NBR | - |
(15) | Rod packing | ||
(16) | Gasket |
* Please refer to the digital catalog for information on part numbers other than the above.
Replacement parts / seal set
* Please refer to the digital catalog for information on part numbers other than the above.
* ø6 cannot be repaired.
* The seal set includes (14), (15), and (16), so please use the order number for each tube.
* A grease pack (10 g) is included in the seal set.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Maintenance part name | Bore size (ø) | Compatible air cylinder details |
---|---|---|---|---|---|---|
1 Piece(s) | Same day | Seal kit | 10 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set heat resistant cylinder (-10 to 150℃) | 10 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set low speed cylinder (10 to 50 mm/s) | 10 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set fluoroelastomer | 10 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 10 | Free Mount Cylinder, Single Acting, Spring Return | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 10 | Free Mount Cylinder, Single Acting, Spring Extend | ||
1 Piece(s) | Same day | Seal kit | 16 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set heat resistant cylinder (-10 to 150℃) | 16 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set low speed cylinder (10 to 50 mm/s) | 16 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set fluoroelastomer | 16 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 16 | Free Mount Cylinder, Single Acting, Spring Return | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 16 | Free Mount Cylinder, Single Acting, Spring Extend | ||
1 Piece(s) | 31 Day(s) | Seal kit | 20 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set heat resistant cylinder (-10 to 150℃) | 20 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set low speed cylinder (10 to 50 mm/s) | 20 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 20 Day(s) | Seal set fluoroelastomer | 20 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 20 | Free Mount Cylinder, Single Acting, Spring Return | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 20 | Free Mount Cylinder, Single Acting, Spring Extend | ||
1 Piece(s) | 31 Day(s) | Seal kit | 25 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set heat resistant cylinder (-10 to 150℃) | 25 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set low speed cylinder (10 to 50 mm/s) | 25 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 20 Day(s) | Seal set fluoroelastomer | 25 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 25 | Free Mount Cylinder, Single Acting, Spring Return | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 25 | Free Mount Cylinder, Single Acting, Spring Extend | ||
1 Piece(s) | 31 Day(s) | Seal kit | 32 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set heat resistant cylinder (-10 to 150℃) | 32 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set low speed cylinder (10 to 50 mm/s) | 32 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 31 Day(s) | Seal set fluoroelastomer | 32 | Free Mount Cylinder, Double Acting, Single Rod | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 32 | Free Mount Cylinder, Single Acting, Spring Return | ||
1 Piece(s) | 15 Day(s) | Seal set fluoroelastomer | 32 | Free Mount Cylinder, Single Acting, Spring Extend | ||
1 Piece(s) | 31 Day(s) | Seal kit | 10 | Free Mount Cylinder, Double Rod | ||
1 Piece(s) | 31 Day(s) | Seal kit | 16 | Free Mount Cylinder, Double Rod | ||
1 Piece(s) | 31 Day(s) | Seal kit | 10 | Free Mount Cylinder for Vacuum |
Loading...
Type | Gasket |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy