(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suction Filter With Case FH99 Series (Part Numbers)

Suction Filter With Case FH99 Series

[Features]
· Compact and lightweight.
· Prevent cavitation in pump.
· Maintenance of elements is easy.
· Easy piping mounting.
· Accessories that users can select the best model for their application.
· Detection of clogged part is possible.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EM520-149V

Part Number
EM520-149V
Part NumberMinimum order quantityVolume DiscountDays to ShipType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve Structure / connection method Companion flange Related component type
1 Piece(s) 15 Day(s) -Related componentsSilicate ester series1/2B, 3/4B149-With Relief valveN/AN/AElement

Loading...

  1. 1

Basic Information

O-ring nominal size N/A

Please check the type/dimensions/specifications of the part EM520-149V in the Suction Filter With Case FH99 Series series.

Products like this...

Part Number
EM030-105V
EM030-105W
EM030-149V
EM520-149W
EM530-074V
EM530-074W
Part NumberMinimum order quantityVolume DiscountDays to ShipType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve Structure / connection method Companion flange Related component type
1 Piece(s) 15 Day(s) -Related componentsSilicate ester series3B105-With Relief valveN/AN/AElement
1 Piece(s) 15 Day(s) -Related componentsWater/glycol series, emulsion series3B105-With Relief valveN/AN/AElement
1 Piece(s) 15 Day(s) -Related componentsSilicate ester series3B149-With Relief valveN/AN/AElement
1 Piece(s) 15 Day(s) -Related componentsWater/glycol series, emulsion series1/2B, 3/4B149-With Relief valveN/AN/AElement
1 Piece(s) 15 Day(s) -Related componentsSilicate ester series2B74-N/AN/AN/AElement
1 Piece(s) 15 Day(s) -Related componentsWater/glycol series, emulsion series2B74-N/AN/AN/AElement

Tech Support