(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ionizer IZS31 Series (Part Numbers)

Ionizer IZS31 Series

[Features]
· Ion balance control (3 types of sensors can be selected).
· Feedback sensor
 High-speed ionization, measures polarity and charge amount of object to be ionized.
· Auto balance sensor [High accuracy type]
 Adjust the ion balance near the workpiece with high accuracy.
· Auto balance sensor [Body-mounting type]
 Can be mounted to ionizer main body, regardless of installation place.
[Application]
· Ionization of PET bottles, films and wafers when they are transported, etc.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

IZS31-1260SN

Part Number
IZS31-1260SN
Part NumberMinimum order quantityVolume DiscountDays to ShipType Indicators Additional Function Ion Balance Ion Balance Adjusting Function Operating Pressure Range
(MPa)
Power Supply Accessories/options: ordered separately I/O specifications Bar length
(mm)
Emitter cartridge type Emitter material Sensor Custom-made specifications
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VWithout power supply cable / without bracketNPN output1,260High-speed ionizationStainless steelWithout sensorNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part IZS31-1260SN in the Ionizer IZS31 Series series.

Products like this...

Part Number
IZS31-1660C-BE-X10
IZS31-1820N-X10
IZS31-1820P-B-X10
IZS31-220C-BF-X210
IZS31-2220PZ-B-X10
IZS31-300CP-BF-X14
Part NumberMinimum order quantityVolume DiscountDays to ShipType Indicators Additional Function Ion Balance Ion Balance Adjusting Function Operating Pressure Range
(MPa)
Power Supply Accessories/options: ordered separately I/O specifications Bar length
(mm)
Emitter cartridge type Emitter material Sensor Custom-made specifications
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VPower supply cable included (3 m) / with bracketNPN output1,660High-speed ionizationSiliconAuto balance sensor [main body mount type]Non-standard bar-length compatible product (80-mm pitch)
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VWithout power supply cable / without bracketNPN output1,820High-speed ionizationTungstenWithout sensorNon-standard bar-length compatible product (80-mm pitch)
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VPower supply cable included (3 m) / with bracketPNP output1,820High-speed ionizationTungstenWithout sensorNon-standard bar-length compatible product (80-mm pitch)
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VPower supply cable included (3 m) / with bracketNPN output220High-speed ionizationSiliconFeedback sensorNone
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VPower supply cable included (10 m) / with bracketPNP output2,220High-speed ionizationTungstenWithout sensorNon-standard bar-length compatible product (80-mm pitch)
1 Piece(s) 15 Day(s) Bar TypeNot ProvidedError Signal Output±30VAutomaticnull~0.7DC24VPower supply cable included (3 m) / with bracketPNP output300High-speed ionizationSiliconFeedback sensorProduct with drop prevention cover attached

Tech Support