(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base (Part Numbers)

5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base

*The product images are for reference only. Please note that they are different from the actual product.

[Features]
· Manifold base for 5-Port Solenoid Valve SV1000/SV2000/SV3000/SV4000.

[Please Refer to the Following Pages of the Catalog]
· P. 22 EX500 (Gateway distribution system 2 (128 points) compatible)
· P. 27 EX500 (Gateway distribution system (64 points) compatible)
· P. 36 EX250 Integrated type (input/output compatible)
· P. 42 EX600 Series compatible
· P. 52 EX260 Integrated type (output compatible)
· P. 58 EX126 Integrated type (output compatible)
· P. 64 EX120 integrated type (output compatible)
· P. 74 Multi-connector compatible
· P. 84 D-sub connector compatible
· P. 94 rRbbon cable connector compatible
· P. 96 Ribbon cable PC wiring compatible

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS5V3-10FD1-11B-C8

Part Number
SS5V3-10FD1-11B-C8
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Connector output direction
1 Piece(s) 20 Day(s) N/A-D-sub connector compatible tie-rod base manifold-Upward ConnectorDirect mountingø8 single-action pipe fitting (A-, B-Port) / ø12 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV3000Both side (2 to 20 series)--N/AN/A11-

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5V3-10FD1-11B-C8 in the 5-Port Solenoid Valve SV1000, 2000, 3000, 4000 Series Manifold Base series.

Products like this...

Part Number
SS5V1-10S1NCD-06B-C4-D
SS5V1-10S1NCD-12B-C4-D
SS5V1-10S1NCD-16B-C4-D
SS5V3-10FD1-11B-C8-D
SS5V3-10GD1-07B-C8-D
SS5V3-10PD1-02B-C10
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Connector output direction
1 Piece(s) 15 Day(s) PROFIBUS DP CompatiblePNP (Negative Common)EX260 Compatible Tie-Rod Base Manifold32 points (output)D-subDIN rail mounting (with DIN rail)ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)-IP40 SpecificationsN/AN/A6-
1 Piece(s) 15 Day(s) PROFIBUS DP CompatiblePNP (Negative Common)EX260 Compatible Tie-Rod Base Manifold32 points (output)D-subDIN rail mounting (with DIN rail)ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)-IP40 SpecificationsN/AN/A12-
1 Piece(s) 15 Day(s) PROFIBUS DP CompatiblePNP (Negative Common)EX260 Compatible Tie-Rod Base Manifold32 points (output)D-subDIN rail mounting (with DIN rail)ø4 single-action pipe fitting (A-, B-Port) / ø8 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV1000Both side (2 to 20 series)-IP40 SpecificationsN/AN/A16-
1 Piece(s) 15 Day(s) N/A-D-sub connector compatible tie-rod base manifold-N/ADIN rail mounting (with DIN rail)ø8 single-action pipe fitting (A-, B-Port) / ø12 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV3000Both side (2 to 20 series)--N/AN/A11Upward connector
1 Piece(s) 15 Day(s) N/A-Ribbon Cable PC Wiring Compatible Tie-Rod Base Manifold-N/ADIN rail mounting (with DIN rail)ø8 single-action pipe fitting (A-, B-Port) / ø12 single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV3000Both side (2 to 16 series)--N/AN/A7Upward connector
1 Piece(s) 15 Day(s) N/A-Ribbon Cable Connector Compatible Tie-Rod Base Manifold-26-pin ribbon cable connectorDirect mountingø10 single-action pipe fitting (A-, B-Port) / ø12" single-action pipe fitting (P-, E-Port)Internal Pilot SpecificationsSV3000Both side (2 to 20 series)--N/AN/A2Upward connector

Tech Support