(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB (Part Numbers)

Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB

[Features]
"10 Series": Clean Series
· Suitable for cleanroom environment.
· Prevents generation of dust in cleanrooms.
"20-Series": Copper-free and fluorine-free specifications
· Suitable for environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
"21-Series": Copper/fluorine/silicone-free + low dust generation
· Suitable for environments with copper, fluorine and silicone material restrictions.
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-AW30K-03BE2-J-B

Part Number
10-AW30K-03BE2-J-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Filter regulator backflow function Accessories Type
1 Piece(s) 15 Day(s) Rc3/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction25[Not Provided] No (Drain Guide)[With Pressure Switch] Digital pressure switch300.05 to 0.85 MPaDrain guide 1/4Product name plate and pressure gauge unit notation: MPaYesWith BracketClean series

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part 10-AW30K-03BE2-J-B in the Filter Regulator, 10/20/21-AW-B, 10/20/21-AWKB series.

Products like this...

Part Number
10-AW20-02G-1J-B
10-AW20-02GH-2J-B
10-AW20-F02BG-JR-B
10-AW30K-03BE2-JN-B
10-AW40-03BE1-1J-B
10-AW40-04-JR-B
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Filter, Drain Storage Capacity
(cm3)
Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Filter regulator backflow function Accessories Type
1 Piece(s) 15 Day(s) Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.02 to 0.2 MPaDrain guide 1/8Product name plate and pressure gauge unit notation: MPaNoneWithout optional mounting partsClean series
1 Piece(s) 15 Day(s) Rc1/4[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction8[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.05 to 0.85 MPaDrain guide 1/8Product name plate and pressure gauge unit notation: MPaNoneWith set nutsClean series
1 Piece(s) 15 Day(s) G1/4[Plastic] Polycarbonate CaseNoRelief type[Reverse Flow (Right to Left)] Flow Direction8[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)200.05 to 0.85 MPaDrain guide 1/8Product name plate and pressure gauge unit notation: MPaNoneWith BracketClean series
1 Piece(s) 15 Day(s) Rc3/8[Plastic] Polycarbonate CasePresenceNon-relief type[Standard Flow (Left to Right)] Flow Direction25[Not Provided] No (Drain Guide)[With Pressure Switch] Digital pressure switch300.05 to 0.85 MPaDrain guide 1/4Product name plate and pressure gauge unit notation: MPaYesWith BracketClean series
1 Piece(s) 15 Day(s) Rc3/8[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction-[Not Provided] No (Drain Guide)[With Pressure Switch] Digital pressure switch400.02 to 0.2 MPaDrain guide 1/4Product name plate and pressure gauge unit notation: MPaNoneWith BracketClean series
1 Piece(s) 15 Day(s) Rc1/2[Plastic] Polycarbonate CasePresenceRelief type[Reverse Flow (Right to Left)] Flow Direction-[Not Provided] No (Drain Guide)No (No Pressure Port Plug)400.05 to 0.85 MPaDrain guide 1/4Product name plate and pressure gauge unit notation: MPaNoneWithout optional mounting partsClean series

Tech Support