(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series (Part Numbers)

Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series

[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VXP2380-14-4TZ

Part Number
VXP2380-14-4TZ
Part NumberMinimum order quantityVolume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box
1 Piece(s) 31 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B220 V AC 50/60 HzNBRSurge voltage suppressor / With lightC37 or CAC408NoneOpen when energizedConduit terminal40AVXP23--

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Oil / Gas / Steam Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXP2380-14-4TZ in the Pilot Operated 2 Port Solenoid Valve VXP21/22/23 Series series.

Products like this...

Part Number
VT3113-002DL
VT3113-002TZ
VT3113-003DZ
VXP2380-14-5C
VXP2380-14-5D
VXP2380-14-5DL
Part NumberMinimum order quantityVolume DiscountDays to ShipType Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Insulation Class Voltage Sealing materials Option Body material Bracket Valve type Lead wire electrical entry Body size Body type Compatible models Terminal box
1 Piece(s) 15 Day(s) [Related Components] Solenoid coil assemblyStandard----B200 V AC 50/60 Hz-None---Conduit--Applicable VXP21None
1 Piece(s) 15 Day(s) [Related Components] Solenoid coil assemblyStandard----B100 V AC 50/60 Hz-None---Conduit--Applicable VXP21None
1 Piece(s) 15 Day(s) [Related Components] Solenoid coil assemblyStandard----B100 V AC 50/60 Hz-None---Conduit--Applicable VXP21Terminal box
1 Piece(s) 31 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B-NBRNoneC37 or CAC408NoneOpen when energizedConduit40AVXP23--
1 Piece(s) 20 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B-NBRNoneC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--
1 Piece(s) 20 Day(s) Electromagnetic TypeStandardNormally Closed[Rc (R)] Rc1 1/2-B-NBRWith lightC37 or CAC408NoneOpen when energizedDIN terminal40AVXP23--

Tech Support