(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series (Part Numbers)

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series

[Features]
・ Improved durability
・ Universal Porting VDW 200/300 (3 ports)
・ Improved environmental resistance

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VDW250-2G-1-01

Drawing

VDW250-□G/W

Drawing of VDW250-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

VDW350-□G/W

Drawing of VDW350-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

Product Specifications

Product Specifications

Valve
Specifications
Valve structureDirect operated poppet
Operating fluid ^*1)Water (excluding sewage and agricultural water), air, low vacuum
Pressure resistant MPa2.0
Ambient temperature °C-10 to 50
Fluid temperature °C1 to 50 (no freezing)
AtmosphereLocations without corrosive or explosive gases
Valve leak cm^3 / min0 (note: with water pressure), 1 (Air)
Mounting orientationFree
Vibration / Impact m/s^2 *3)30/150
Coil
Specifications
Rated Voltage24 V DC,12 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation %Rated voltage ±10
Coil insulation typeType B
Protective structureGrommet / tape windingDust-proof (IP40 equivalent)
Flat terminal / moldingDust-tight (IP60 equivalent)^*4)
Grommet / moldingDust-tight and water jet protection (IP65 equivalent)
Power consumption W^*2)3

*1) When using with deionized water (pure water), select L (SUS or FKM) as the material type.
*2) Since the AC coil specifications are equipped with a rectifying element, there is no difference in power consumption due to start-up and excitation.
      The wattage will be 3.5 W at 110/220 V AC.
*3) Vibration resistance: No malfunction when tested under 5 to 200 Hz 1 sweep, axial and perpendicular directions of the armature, energized and non-energized conditions.
      Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized conditions (once for each condition).
*4) Since the electrical connection is exposed, it is not water resistant.

Product Specifications

Part numberPipe connection diameterOrifice Diameter
mm ø
Maximum operating pressure differential
MPa^*2)
Usable
Pressure Range
MPa^*3)
Weight
kg
Pressure Port 1Pressure ports 2 and 3^*1)
VDW200M5
1/8 (6 A)
10.90.30 to 1.00.12
1.60.70.1
VDW3001/8 (6 A)
1/4 (8 A)
20.80.21/8:0.27
1/4:0.30
30.40.1
40.20.05

*1) Indicates the maximum operating pressure difference between pressure ports 2 and 3.
*2) The maximum operating pressure difference differs depending on the fluid flow direction.
*3) For products of low vacuum specifications, the operating pressure range is 1 Torr (1.33 × 10^2 Pa) to 1.0 MPa.

Part Number
VDW250-2G-1-01
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type CE compliant Coil type Types of Related components Applicable valve
1 Piece(s) 15 Day(s) Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B200 V AC (50/60 Hz)NBRNoneC37VDW250NoneGrommet / tape winding--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VDW250-2G-1-01 in the Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series series.

Products like this...

Part Number
VDW250-1G-1-01-A
VDW250-1G-1-01-A-F
VDW250-1G-1-01-A-F-Q
VDW250-2G-1-01-A
VDW250-2G-1-01-F
VDW250-2G-1-01-H
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type CE compliant Coil type Types of Related components Applicable valve
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMNoneC37VDW250NoneGrommet / tape winding--
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMWith foot bracketC37VDW250NoneGrommet / tape winding--
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMWith foot bracketC37VDW250CE-compliant productGrommet / tape winding--
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B200 V AC (50/60 Hz)FKMNoneC37VDW250NoneGrommet / tape winding--
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B200 V AC (50/60 Hz)NBRWith foot bracketC37VDW250NoneGrommet / tape winding--
1 Piece(s) 15 Day(s) Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B200 V AC (50/60 Hz)FKMNoneSUSVDW250NoneGrommet / tape winding--

Tech Support