(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B (Part Numbers)

Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-AR50K-10-B

 
Part Number
25A-AR50K-10-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Compatible Models
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Provided] Relief[Provided] PresenceRc1[(Right)] Left→RightRc1[Not Provided] No Pressure Gauge50None0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 25A-AR50K-10-B in the Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B series.

Products like this...

Part Number
25A-AR20-01B-1NR-B
25A-AR20-01B-N-B
25A-AR20-01H-B
25A-AR50K-10-R-B
25A-AR50K-10B-B
25A-AR52P-270AS
Part NumberMinimum order quantityVolume DiscountDays to ShipRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Compatible Models
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Not Provided] Non-reliefNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No Pressure Gauge20Bracket0.02 to 0.2 MPaUnit used on product name plate: MpaHandle downward-
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20Set nut (For Panel Mount)0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Provided] Relief[Provided] PresenceRc1[(Left)] Right→LeftRc1[Not Provided] No Pressure Gauge50None0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-
1 Piece(s) 15 Day(s) RegulatorStandardAirStandardStandard[Provided] Relief[Provided] PresenceRc1[(Right)] Left→RightRc1[Not Provided] No Pressure Gauge50Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-
1 Piece(s) 15 Day(s) [Bracket] Bracket-----------------25A-AR50(K)-B, 25A-AR60(K)-B

Tech Support