(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B (Part Numbers)

Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone -Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-AR20K-N02BG-Z-B

Part Number
10-AR20K-N02BG-Z-B
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications
1 Piece(s) 15 Day(s) Available in Clean[Provided] Relief[Provided] Presence[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.05 to 0.85 MPaProduct name plate: psi, pressure gauge: Both MPa and psiHandle downwardClean series

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard

Please check the type/dimensions/specifications of the part 10-AR20K-N02BG-Z-B in the Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B series.

Products like this...

Part Number
10-AR20-01BG-1N-B
10-AR20-01BG-N-B
10-AR20-01BG-NY-B
10-AR25-02-B
10-AR25-02-Y-B
10-AR25-02B-1N-B
Part NumberMinimum order quantityVolume DiscountDays to ShipOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications
1 Piece(s) 15 Day(s) Available in Clean[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.02 to 0.2 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series
1 Piece(s) 15 Day(s) Available in Clean[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series
1 Piece(s) 15 Day(s) Available in Clean[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle upwardClean series
1 Piece(s) 15 Day(s) Available in Clean[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25None0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series
1 Piece(s) 15 Day(s) Available in Clean[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25None0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle upwardClean series
1 Piece(s) 15 Day(s) Available in Clean[Not Provided] Non-reliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25With Bracket0.02 to 0.2 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

Tech Support