(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Pressure Switch ZSE2/ISE2 Series (Part Numbers)

Small Pressure Switch ZSE2/ISE2 Series

[Features]
・ It can be mounted on the vacuum ejector system ZX and ZR Series.
・ With suction filter.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZSE2-0R-15L

Drawing

With suction filter: ZSE2-0X□

Grommet type / ZSE2-0X□-15

Compact pressure switch, ZSE2/ISE2 series, with suction filter: ZSE2-0X□ grommet type / ZSE2-0X□-15 drawing

With suction filter: ZSE2-0X□

Connector type / ZSE2-0X□-15C

Compact pressure switch, ZSE2/ISE2 series, with suction filter: ZSE2-0X□ connector type / ZSE2-0X□-15C drawing

Standard type: ZSE2-01·T1

Grommet type / ZSE2-(01/T1)-15
Connector type / ZSE (01/T1)-15C
Compact pressure switch, ZSE2/ISE2 series, standard type: ZSE2-01/T1 grommet type / ZSE2-01/T1-15 drawing
Compact pressure switch, ZSE2/ISE2 series, standard type: ZSE2-01/T1 connector type / ZSE2-01/T1-15C drawing

Base mount type: ZSE2-0R

Grommet type / ZSE2-0R-15
Connector type / ZSE2-0R-15C
Compact pressure switch, ZSE2/ISE2 series, base mount type: ZSE2-0R grommet type / ZSE2-0R-15 drawing
Compact pressure switch, ZSE2/ISE2 series, base mount type: ZSE2-0R connector type / ZSE2-0R-15C drawing

ISE2□-01/T1

Grommet type / ISE2-(01/T1)-15
Connector type / ISE2-(01/T1)-15C
Compact pressure switch, ZSE2/ISE2 series, ISE2□-01/T1: Grommet type / ISE2-01/T1-15 drawing
Compact pressure switch, ZSE2/ISE2 series, ISE2□-01/T1: Connector type / ISE2-01/T1-15C drawing

Product Specifications

Product Specifications

ModelZSE2ISE2LISE2
For vacuumFor low pressureFor positive pressure
Rated pressure range / set pressure range0 to -101 kPa0 to 100 kPa0 to lMPa
Pressure resistance500 kPa1.5 MPa
Compatible fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection)
Current consumption17 mA or less (At 24 V DC ON)
Response time5 ms or less
Repeatability±1% F.S. or less
Environmental resistanceProtective structureIP40
Operating temperature rangeDuring operation: 0 to 60°C, when stored: -10 to 60°C (Do not condense or freeze)
Operating humidity rangeDuring operation, storage: 35 to 85% RH (No condensation)
Temperature characteristics (reference: 25°C)±3% F.S. or less
Withstand Voltage1,000 V AC for 1 minute between live parts and housing
Insulation resistance50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing
Pipe connection diameter01:R1/8, M5 × 0.8 T1:NPTF1/8, M5 × 0.8
0X: With suction filter (ZX ejector mounted type), 0R: Base mount type (ZR ejector mounted type)
Weight35 g (Including lead 0.6 m)
LeadGrommet typeOil-resistant vinyl cabtire cable, 3 cores ø3.4, conductor cross-sectional area: 0.2 mm^2, insulator outer diameter: 1.1 mm
Connector typeHeat-resistant vinyl cable, 3-cable, conductor cross-sectional area: 0.31 mm^2, insulator outer diameter: 1.55 mm
StandardsCE, RoHS

Product Specifications

Model-15-55
Switch outputNPN open collector, 30 V, 80 mA or lessPNP open collector, 80 mA or less
Residual voltage1 V or less (At 80 mA)
Number of outputs1 point
Hysteresis3% F.S. or less (fixed)
Operation indicator lightON: when output is on (Red)
Trimmer rotation angle for pressure setting200°
Part Number
ZSE2-0R-15L
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Structure Application Rated Pressure Range Details Type Wiring Specifications
1 Piece(s) 15 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open Collector[Direct Mounting] ZR Ejector Mount--Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Grommet type (lead wire: 3 m)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZSE2-0R-15L in the Small Pressure Switch ZSE2/ISE2 Series series.

Products like this...

Part Number
ISE2-01-15CL
ISE2-01-15CN
ISE2-01-15L
ZSE2-0R-55
ZSE2-0R-55C
ZSE2-0R-55CL
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Acquired Standards Protection Structure Application Rated Pressure Range Details Type Wiring Specifications
1 Piece(s) 31 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Connector type lead length 3 m
1 Piece(s) 15 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Without connector
1 Piece(s) 31 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointNPN Open CollectorMale Thread, Female Thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40For positive pressure0 to 1 MPa-Grommet type (lead wire: 3 m)
1 Piece(s) 15 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open Collector[Direct Mounting] ZR Ejector Mount--Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Grommet type (lead wire: 0.6 m)
1 Piece(s) 15 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open Collector[Direct Mounting] ZR Ejector Mount--Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Connector type lead length 0.6 m
1 Piece(s) 31 Day(s) Pressure SwitchAir[Separate Type, Connector Connection] Separate Type, Connector JointPNP Open Collector[Direct Mounting] ZR Ejector Mount--Noncorrosive / Incombustible0.50~6035~8511DC[12~24] 12 to 24 ±10%CEIP40Vacuum0 to -101 kPa-Connector type lead length 3 m

Tech Support