(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max. 1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
Japanese Only
Part Number
Configured Part Number is shown.
ZSE20AF-R-M-01-JD
Model | ZSE20A (Vacuum pressure) | ZSE20AF (Compound pressure) | ISE20A (Positive pressure) | ||
---|---|---|---|---|---|
Compatible fluid | Air, non-corrosive gas, non-flammable gas | ||||
Pressure specifications | Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | |
Display / set pressure range | 10.0 to -105.0 kPa | -105.0 to 105.0 kPa | -0.105 to 1.050 MPa | ||
Display / setting minimum unit | 0.1 kPa | 0.001 MPa | |||
Pressure resistance | 500 kPa | 1.5 MPa | |||
Power supply specifications | Power supply voltage | 12 to 24 V DC ±10% ripple (p-p) 10% or less | |||
Current consumption | 35 mA or less | ||||
Protection | Reverse connection protection | ||||
Accuracy | Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | |||
Repeatability | ±0.2% F.S. ±1 digit | ||||
Analog output accuracy | ±2.5%F.S. (At ambient temperature 25 ±3°C) | ||||
Analog output linearity | ±1%F.S. | ||||
Temperature characteristics | ±2% F.S. (25°C standard) | ||||
Switch output | Output type | NPN or PNP open collector 2 outputs | |||
Output mode | Hysteresis mode, wind comparator mode, error output, output off | ||||
Switch operation | Forward rotation output, reverse rotation output | ||||
Maximum load current | 80 mA | ||||
Maximum applied voltage (NPN only) | 28 V | ||||
Internal voltage drop (Residual voltage) | 1 V or less (At load current 80 mA) | ||||
Delay time *1 | 1.5 ms or less (with anti-chattering function: 20, 100, 500, 1,000, 2,000, 5,000 ms selected) | ||||
Hysteresis | Hysteresis mode | Variable from 0 *2 | |||
Window comparator mode | |||||
Short circuit protection | Equipment | ||||
Analog output | Voltage output | Output type | Voltage Output: 1 to 5 V | Voltage output: 0.6 to 5 V | |
Output impedance | Approx. 1 kΩ | ||||
Current output | Output type | Current Output: 4 to 20 mA | Current output: 2.4 to 20 mA | ||
Load impedance | Maximum load impedance, Power supply voltage 12 V: 300Ω Power supply voltage 24 V: 600Ω Minimum load impedance 50 Ω | ||||
Auto-shift input Input | Input Format | Dry input: 0.4 V or less | |||
Input mode | Select from auto-shift or auto-shift zero | ||||
Input time | 5 ms or more | ||||
Display | Unit *3 | MPa, kPa, kgf/cm^2 ,bar, psi, inHg, mmHg | MPa, kPa, kgf/cm^2 ,bar, psi | ||
Display method | LCD | ||||
Sample Screen | 3 screens (Main screen, sub screen × 2) | ||||
Display color | 1) Main screen: Red/green 2) Sub screen: Orange | ||||
Number of display digits | 1) Main screen: 4 digits (7 segments) 2) Sub screen: 4 digits (Upper 1 digit 11 segments, other 7 segments) | ||||
Operation indicator light | Lights up when switch output is turned ON, OUT1, OUT2: Orange | ||||
Digital filter *4 | 0, 10, 50, 100, 500, 1,000, 5,000 ms | ||||
Environmental resistance | Protection rating | IP40 | |||
Withstand Voltage | 1,000 V AC for 1 minute between live parts and housing | ||||
Insulation resistance | 50 MΩ or more (with 500 V DC insulation resistance tester) between the live parts and the housing | ||||
Operating temperature range | During operation: -5 to 50°C, when stored: -10 to 60°C (Do not condense and freeze) | ||||
Operating humidity range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Standards | UL/CSA (E216656), CE, RoHS | ||||
Length of lead wire with connector | 2 m |
*1: The value when there is no digital filter (0 ms).
*2: If the applied pressure fluctuates around the set value, the hysteresis must be set to a value more than the amount of fluctuation, or chattering will occur.
*3: This can be set when using a product with a unit switching function. If there is no unit switching function, only MPa/kPa can be selected.
*4: 90% response time to step input.
*5: Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.
Part Number |
---|
ZSE20AF-R-M-01-JD |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Number of Output Points | Application | Unit Specifications | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 0.5 MPa | 3 | Compound pressure [-100.0 to 100.0 kPa] | SI unit fixed | Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective cover | Yes | None |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive / Incombustible | Operating Temperature Range(°C) | -5::50 | Operating Humidity Range(%) | 35::85 |
Number of Input Points | 1 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Liquid contact parts material | Resin + Metal | Display | Digital | Drive Component | Digital |
Lamp | Presence | Acquired Standards | CE | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part ZSE20AF-R-M-01-JD in the 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20A(F) / ISE20A series.
Part Number |
---|
ISE20A-R-01-JDT |
ISE20A-R-01-JK |
ISE20A-R-M-01-A1 |
ZSE20AF-R-M-M5 |
ZSE20AF-R-M-M5-B |
ZSE20AF-R-M-M5-D |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Pressure Resistant (MPa) | Number of Output Points | Application | Unit Specifications | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 MPa | 3 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | Lead wire with connector (lead wire length 2 m, 5 cores) + panel-mount adapter + front protective cover | None | Yes | ||
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 MPa | 3 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | Lead wire with connector (Lead wire length 2 m, 5-core) | Yes | Yes | ||
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 MPa | 3 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Bracket A (Vertical mounting) | Yes | None | ||
1 Piece(s) | 20 Day(s) | NPN Open Collector | Voltage | Female Thread | M | M5x0.8 | 0.5 MPa | 3 | Compound pressure [-100.0 to 100.0 kPa] | SI unit fixed | None | Yes | None | ||
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | Female Thread | M | M5x0.8 | 0.5 MPa | 3 | Compound pressure [-100.0 to 100.0 kPa] | SI unit fixed | Panel-mount adapter | Yes | None | ||
1 Piece(s) | 15 Day(s) | NPN Open Collector | Voltage | Female Thread | M | M5x0.8 | 0.5 MPa | 3 | Compound pressure [-100.0 to 100.0 kPa] | SI unit fixed | Panel-mount adapter + front protective cover | Yes | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy