(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B (Part Numbers)

2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZSE20BF-S-M-N01-WY

Part Number
ZSE20BF-S-M-N01-WY
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Application Unit Specifications Option Instruction Manual Calibration Certificate
1 Piece(s) 15 Day(s) NPN Open CollectorCurrent[Threads] Male thread[NPT] NPT[1/8] 1/80.5 MPa3Compound pressure [-100.0 to 100.0 kPa]SI unit fixedLead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)NoneNone

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Integrated shape
Fluid Characteristics Noncorrosive / Incombustible Operating Temperature Range(°C) -5::50 Operating Humidity Range(%) 35::85
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Liquid contact parts material Resin + Metal Display Digital Drive Component Digital
Lamp Presence Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part ZSE20BF-S-M-N01-WY in the 2+ Analog Output 3-Screen Display Digital Pressure Switch, ZSE20B(F) / ISE20B series.

Products like this...

Part Number
ISE20B-R-01-WA2
ISE20B-R-01-WB
ISE20B-R-01-WD
ZSE20BF-S-M-N01-Y
ZSE20BF-S-M5
ZSE20BF-S-M5-W
Part NumberMinimum order quantityVolume DiscountDays to ShipOutput Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Number of Output Points Application Unit Specifications Option Instruction Manual Calibration Certificate
1 Piece(s) 15 Day(s) NPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone
1 Piece(s) 20 Day(s) NPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone
1 Piece(s) 20 Day(s) NPN Open CollectorVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5 MPa3For positive pressure [-0.1 to 1.0 MPa]With unit conversion functionLead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapter + front protective coverYesNone
1 Piece(s) 15 Day(s) NPN Open CollectorCurrent[Threads] Male thread[NPT] NPT[1/8] 1/80.5 MPa3Compound pressure [-100.0 to 100.0 kPa]SI unit fixedNoneNoneNone
1 Piece(s) 15 Day(s) NPN Open CollectorCurrentFemale ThreadMM5x0.80.5 MPa3Compound pressure [-100.0 to 100.0 kPa]With unit conversion functionNoneYesNone
1 Piece(s) 15 Day(s) NPN Open CollectorCurrentFemale ThreadMM5x0.80.5 MPa3Compound pressure [-100.0 to 100.0 kPa]With unit conversion functionLead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

Tech Support