(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L (Part Numbers)

IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ It can visualize the operating and equipment statuses, and enables remote monitoring and control by communication
・ Diagnostic bits are implemented in process data

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZSE20BF-L-M-M5-W

Part Number
ZSE20BF-L-M-M5-W
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate
1 Piece(s) 15 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65Compound pressure [-0.1 to 0.1 MPa]SI unit fixed-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ZSE20BF-L-M-M5-W in the IO-Link Compatible (1-Output) 3-Screen Display High Precision Digital Pressure Switch, ZSE20B(F)/ISE20B-L series.

Products like this...

Part Number
ISE20B-L-01-WB
ISE20B-L-01-WBK
ISE20B-L-01-WD
ZSE20BF-L-M-M5-WK
ZSE20BF-L-M5-W
ZSE20BF-L-M5-WA2
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Fluid Characteristics Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Liquid contact parts material Display Drive Component Lamp Acquired Standards Protection Structure Application Unit Specifications Details Type Option Instruction Manual Calibration Certificate
1 Piece(s) 31 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesNone
1 Piece(s) 15 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel-mount adapterYesYes
1 Piece(s) 31 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitch[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive / Incombustible1.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65For positive pressure [0 to 1.0 MPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + panel mount adapter + front protective coverYesNone
1 Piece(s) 15 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65Compound pressure [-0.1 to 0.1 MPa]SI unit fixed-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesYes
1 Piece(s) 15 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65Compound pressure [-0.1 to 0.1 MPa]With unit conversion function-Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover)YesNone
1 Piece(s) 31 Day(s) Pressure SwitchAir[Integrated Type] Integrated shapeSwitchFemale ThreadMM5x0.8Noncorrosive / Incombustible0.5 MPa-5~5035~8511DCResin + MetalDigitalDigitalPresenceCEIP65Compound pressure [-100.0 to 100.0 kPa]With unit conversion function-Lead wire with connector (lead wire length 2 m, 5 cores, with waterproof cover) + bracket B (horizontal mounting)YesNone

Tech Support