(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) (Part Numbers)

2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H)

[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ Stainless diaphragm is adopted
・ It is available for piping from 2 directions

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE20C-R-M-C01-W

Part Number
ISE20C-R-M-C01-W
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)
1 Piece(s) 15 Day(s) Pressure SwitchAir / Water[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ISE20C-R-M-C01-W in the 2+ Analog Output 3-Screen Display for General Fluid Digital Pressure Switch, ZSE20C(F) / ISE20C (H) series.

Products like this...

Part Number
ISE20C-R-02-WA1K
ISE20C-R-02-WB
ISE20C-R-02-WK
ISE20C-R-M-C01-WA1
ISE20C-R-M-C01-WB
ISE20C-R-M-C01-WD
Part NumberMinimum order quantityVolume DiscountDays to ShipType Fluid Type Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Number of Input Points Number of Output Points Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Application Unit Specifications Lead Wire Custom-made Specifications Rated Pressure Range Applicable Sensors Details Type Option Instruction Manual Calibration Certificate Output Specification Analog Voltage Output
(V)
Analog Current Output
(mA)
1 Piece(s) 15 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Bracket AYesYesNPN open collector 2 outputs + analog voltage output0.6 to 5-
1 Piece(s) 15 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapterYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-
1 Piece(s) 20 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/42-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureWith unit conversion functionLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--NoneYesYesNPN open collector 2 outputs + analog voltage output0.6 to 5-
1 Piece(s) 15 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Bracket AYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-
1 Piece(s) 15 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapterYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-
1 Piece(s) 15 Day(s) Pressure SwitchWater / Air[Integrated Type] Integrated shapeNPN Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/8] 1/82-5~5035~8513DC[12~24] 12 to 24 ±10%Back[Stainless Steel] Pressure SensorFor positive pressureSI unit fixedLead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover)None-0.1 to 1 MPa--Panel-mount adapter + front protective coverYesNoneNPN open collector 2 outputs + analog voltage output0.6 to 5-

Tech Support