(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series (Part Numbers)

3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series

[Features]
· Setting is possible while checking measurement
・ IO-Link
・ Diagonal display is adopted
Visibility at various mounting positions is ensured
・ Display rotation mechanism is adopted
The display can be rotated 336° after installation

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISE70G-N02-L2-LA

Part Number
ISE70G-N02-L2-LA
Part NumberMinimum order quantityVolume DiscountDays to ShipPlumbing Thread Type Pressure Resistant
(MPa)
Unit Specifications Bracket Lead Wire Option Instruction Manual Calibration Certificate Pressure range
1 Piece(s) 15 Day(s) [NPT] NPT30With unit conversion functionBracket A (ISE75 [H] compatible product)Lead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 1 MPa

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air / Water Sensor, Monitor Structure Integrated shape
Output Method Switch Pipe Port Type Female Thread Plumbing Thread Nominal 1/4
Operating Temperature Range(°C) -5::50 Operating Humidity Range(%) 35::85 Number of Input Points 1
Number of Output Points 2 Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Liquid contact parts material Aluminum Output Specification IO-Link / switch output 1 + switch output 2 (Switch output is NPN or PNP switchable)

Please check the type/dimensions/specifications of the part ISE70G-N02-L2-LA in the 3 Screen High-Precision Digital Pressure Switch for General Purpose Fluid ISE70G/75G/76G/77G Series series.

Products like this...

Part Number
ISE70G-02-L2-LB
ISE70G-02-L2-M
ISE70G-02-L2-MA
ISE70G-N02T-L2-MLB
ISE75G-02-L2-L
ISE75G-02-L2-LA
Part NumberMinimum order quantityVolume DiscountDays to ShipPlumbing Thread Type Pressure Resistant
(MPa)
Unit Specifications Bracket Lead Wire Option Instruction Manual Calibration Certificate Pressure range
1 Piece(s) 15 Day(s) [Rc (R)] Rc30With unit conversion functionBracket BLead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 1 MPa
1 Piece(s) 15 Day(s) [Rc (R)] Rc3SI unit fixedNoneNoneNo orificeYesNone0 to 1 MPa
1 Piece(s) 15 Day(s) [Rc (R)] Rc3SI unit fixedBracket A (ISE75 [H] compatible product)NoneNo orificeYesNone0 to 1 MPa
1 Piece(s) 15 Day(s) [NPT] NPT30SI unit fixedBracket BLead wire with M12 connector (Right angle, 5 m)With orificeYesNone0 to 1 MPa
1 Piece(s) 20 Day(s) [Rc (R)] Rc5With unit conversion functionNoneLead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 2 MPa
1 Piece(s) 15 Day(s) [Rc (R)] Rc30With unit conversion functionBracket A (ISE75 [H] compatible product)Lead wire with M12 connector (Right angle, 5 m)No orificeYesNone0 to 2 MPa

Tech Support