(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series (Part Numbers)

Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series

[10-/11-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series. )

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-CDQ2B32-30DZ-A73

■ Refer to the table below for details about lead wire / connector specifications.

  ■ Made-to-order specifications: See below for details on the intermediate stroke (using dedicated body).

  ■ Made-to-order specifications: See below for details on adjustable stroke cylinder / adjustable extension type.
Part Number
10-CDQ2B32-30DZ-A73
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Auto switch mounting slot Type
1 Piece(s) 31 Day(s) -30Clean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)A730.52Through-hole (standard)4 surfacesClean Series (relief type)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard End Locking No Valves No
Custom-made Specifications None

Please check the type/dimensions/specifications of the part 10-CDQ2B32-30DZ-A73 in the Compact Cylinder Clean / Low Dust Generation 10-/11-/20-/21-/22-CQ2 Series series.

Products like this...

Part Number
10-CDQ2B16-20DZ-J79L
10-CDQ2B16-20DZ-M9BL
10-CDQ2B16-5DMZ
10-CDQ2B32-30DZ-A93
10-CDQ2B32-50DMZ
10-CDQ2B32-50DZ-A93L
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Auto switch mounting slot Type
1 Piece(s) 31 Day(s) 1620Clean Room-0.1 to 1Built-in magnetM ScrewStandard (rod-end female thread)J7932Through-hole (standard)2 surfacesClean Series (relief type)
1 Piece(s) 31 Day(s) 1620Clean Room-0.1 to 1Built-in magnetM ScrewStandard (rod-end female thread)M9B32Through-hole (standard)2 surfacesClean Series (relief type)
1 Piece(s) 31 Day(s) 165Clean Room-10~700.1 to 1Built-in magnetM ScrewMale rod endWithout auto switch--Through-hole (standard)2 surfacesClean Series (relief type)
1 Piece(s) 31 Day(s) -30Clean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)A930.52Through-hole (standard)4 surfacesClean Series (relief type)
1 Piece(s) 31 Day(s) -50Clean Room-10~700.1 to 1Built-in magnetRcMale rod endWithout auto switch--Through-hole (standard)4 surfacesClean Series (relief type)
1 Piece(s) 31 Day(s) -50Clean Room-0.1 to 1Built-in magnetRcStandard (rod-end female thread)A9332Through-hole (standard)4 surfacesClean Series (relief type)

Tech Support