(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series (Part Numbers)

Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series

[Features]
· Suitable for use with machine tools in a coolant fluid atmosphere.
· Compatible with use in environments with water splashing, such as food processing machines and car washes.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CDQ2A40R-75DZ-M9BAL

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDQ2A40R-75DZ-M9BAL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type
1 Piece(s) 31 Day(s) 4075-Built-in magnetRcStandard (rod-end female thread)M9BA32Both ends tappedNoneNBR (nitrile rubber)4 surfaces-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Plate Cylinder Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.08 to 1

Please check the type/dimensions/specifications of the part CDQ2A40R-75DZ-M9BAL in the Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series series.

Products like this...

Part Number
CDQ2A40R-35DMZ
CDQ2A40R-40DMZ
CDQ2A40R-75DMZ
CDQ2A40V-100DZ
CDQ2A40V-20DMZ
CDQ2A40V-40DZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Specifications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications Material of Gasket Auto switch mounting slot Connector type
1 Piece(s) 31 Day(s) 4035-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneNBR (nitrile rubber)4 surfaces-
1 Piece(s) 31 Day(s) 40--10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneNBR (nitrile rubber)4 surfaces-
1 Piece(s) 31 Day(s) 4075-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneNBR (nitrile rubber)4 surfaces-
1 Piece(s) 31 Day(s) 40100-10~70Built-in magnetRcStandard (rod-end female thread)Without auto switch--Both ends tappedNoneFKM (fluoro rubber)4 surfaces-
1 Piece(s) 31 Day(s) 4020-10~70Built-in magnetRcMale rod endWithout auto switch--Both ends tappedNoneFKM (fluoro rubber)4 surfaces-
1 Piece(s) 31 Day(s) 40--10~70Built-in magnetRcStandard (rod-end female thread)Without auto switch--Both ends tappedNoneFKM (fluoro rubber)4 surfaces-

Tech Support