(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series (Part Numbers)

Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series

[Features]
・ Suitable for use in a coolant atmosphere in machine tools.
・ Applicable for use in environments with water splashing such as for food machines and car wash machines.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CDG1BN32V-25Z-M9BAL

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDG1BN32V-25Z-M9BAL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket
1 Piece(s) 31 Day(s) -25-Rubber cushionBuilt-in magnetM9BA32Band mounting styleBasic typeMale rod endNonePacking FKM (Fluoroelastomer)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard Operating Pressure(MPa) 0.05 to 1.0
Port thread type Rc Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Bellows Without rod boot Specification of cylinder Cylinder with improved water resistance

Please check the type/dimensions/specifications of the part CDG1BN32V-25Z-M9BAL in the Standard Air Cylinder With Improved Water Resistance Double Acting / Single Rod CG1 Series series.

Products like this...

Part Number
CDG1BA32R-400Z-H7BAL
CDG1BA32R-400Z-M9BAL-XC6
CDG1BA32V-350Z
CDG1BN32V-60Z
CDG1BN32V-60Z-H7BAL
CDG1BN40R-150Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket
1 Piece(s) 31 Day(s) -400-Air cushionBuilt-in magnetH7BA32Band mounting styleBasic typeMale rod endNonePacking NBR (Nitrile rubber)
1 Piece(s) 20 Day(s) -400-Air cushionBuilt-in magnetM9BA32Band mounting styleBasic typeMale rod endMaterial: stainless steelPacking NBR (Nitrile rubber)
1 Piece(s) 31 Day(s) -350-10~70Air cushionBuilt-in magnetWithout auto switch---Basic typeMale rod endNonePacking FKM (Fluoroelastomer)
1 Piece(s) 31 Day(s) -60-10~70Rubber cushionBuilt-in magnetWithout auto switch---Basic typeMale rod endNonePacking FKM (Fluoroelastomer)
1 Piece(s) 31 Day(s) -60-Rubber cushionBuilt-in magnetH7BA32Band mounting styleBasic typeMale rod endNonePacking FKM (Fluoroelastomer)
1 Piece(s) 31 Day(s) 40150-10~70Rubber cushionBuilt-in magnetWithout auto switch---Basic typeMale rod endNonePacking NBR (Nitrile rubber)

Tech Support