(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coolant Valve SGH Series (Part Numbers)

Coolant Valve SGH Series

[Features]
・ This product can be used for high speed grinding and long drilling
・ Lubrication, swarf removal, and cooling by high-pressure coolant are supported
・ Low power consumption: 0.35 W (for 24 V DC)
・ 20% reduction in water hammer
・ G thread (ISO1179-1) compatible as standard
・ Air-operated type, external pilot solenoid type

(i)Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGHA130B-70G10-B1

Part Number
SGHA130B-70G10-B1
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
IP Voltage Sealing materials Option Body material Bracket Power consumption
(W)
Valve type Lead wire electrical entry Integrated pilot valve Manual operation type Types of Related components Connector entry direction Specifications Cable Length
(mm)
1 Piece(s) 15 Day(s) Air Operating TypeCoolantStandard3-Port UniversalG3/8-6.3--FKM-Cast ironBracket on left side-3 ports--Non-locking, push type--Pressure range 0 to 7 MPa-

Loading...

  1. 1

Basic Information

CE compliant Compatible

Please check the type/dimensions/specifications of the part SGHA130B-70G10-B1 in the Coolant Valve SGH Series series.

Products like this...

Part Number
SGH121A-7010Y-1TS-B1
SGH121A-7010Y-1TZ
SGH121A-7010Y-1TZ-B1
SGHA133A-3010
SGHA133A-3010-B1
SGHA133A-30N10-B1
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
IP Voltage Sealing materials Option Body material Bracket Power consumption
(W)
Valve type Lead wire electrical entry Integrated pilot valve Manual operation type Types of Related components Connector entry direction Specifications Cable Length
(mm)
1 Piece(s) 15 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Linear Motion Type7.5-100 V ACNBRWith surge voltage suppressorCast ironBracket on left side-N.C.Conduit terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-
1 Piece(s) 20 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Linear Motion Type7.5-100 V ACNBRWith light and surge voltage suppressorCast ironNo bracket-N.C.Conduit terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-
1 Piece(s) 20 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Linear Motion Type7.5-100 V ACNBRWith light and surge voltage suppressorCast ironBracket on left side-N.C.Conduit terminalV116Non-locking, push type--Pressure range 0 to 7 MPa-
1 Piece(s) 15 Day(s) Air Operating TypeCoolantStandard3-Port Universal[Rc (R)] Rc3/8-10.2--NBR-Cast ironNo bracket-3 ports (Reverse pressure specifications)--Non-locking, push type--Pressure range 0 to 3 MPa-
1 Piece(s) 15 Day(s) Air Operating TypeCoolantStandard3-Port Universal[Rc (R)] Rc3/8-10.2--NBR-Cast ironBracket on left side-3 ports (Reverse pressure specifications)--Non-locking, push type--Pressure range 0 to 3 MPa-
1 Piece(s) 15 Day(s) Air Operating TypeCoolantStandard3-Port UniversalNPT3/8-10.2--NBR-Cast ironBracket on left side-3 ports (Reverse pressure specifications)--Non-locking, push type--Pressure range 0 to 3 MPa-

Tech Support