(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Manifold and pressure reducing valve block / air supply/exhaust block Ass'y / end block Ass'y for Vacuum Breaker With Throttle Valve SJ3A6 Series.
[Please click here for the catalog]
・ P.92 Pressure reducing valve block
・ P.104 Plug-in connector connection manifold
・ P.106 Plug-in cable connection manifold
・ P.110 Non-plug-in individual wiring manifold
・ P.113 Air supply/exhaust block Ass'y, end block Ass'y
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Type | Port pipe connection port diameter | Specifications | Option | Pressure regulating screw operation method | Type of components |
---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Pressure gauge top mounting | Manual operation | - | ||
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Pressure gauge top mounting | Slotted locking type | - | ||
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Pressure gauge side mounting | Manual operation | - | ||
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Pressure gauge side mounting | Slotted locking type | - | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (downward entry) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (downward entry) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (upward entry) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (upward entry) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 1/4" with quick-connect fitting (Straight) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 5/16" with quick-connect fitting (Straight) | External Pilot Specifications | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (downward entry) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (downward entry) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (upward entry) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (upward entry) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 1/4" with quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 5/16" with quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (downward entry) | External Pilot Specifications | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (Straight) | External Pilot Specifications | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (upward entry) | External Pilot Specifications | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 1/4" with quick-connect fitting (Straight) | External Pilot Specifications | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 5/16" with quick-connect fitting (Straight) | External Pilot Specifications | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (downward entry) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (downward entry) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø6 quick-connect fitting (upward entry) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | With ø8 quick-connect fitting (upward entry) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 1/4" with quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Air supply / exhaust block | Air supply/exhaust block Ass'y | 5/16" with quick-connect fitting (Straight) | Internal pilot specifications for different pressures | - | - | Non-plug-in type | ||
1 Piece(s) | 31 Day(s) | Air supply / exhaust block | End block Ass'y | - | - | - | - | Non-plug-in type | ||
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Without pressure gauge | Manual operation | - | ||
1 Piece(s) | 15 Day(s) | Pressure reducing valve block | Air supply/exhaust block Ass'y | - | - | Without pressure gauge | Slotted locking type | - |
Loading...
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy