(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Manifold (Part Numbers)

5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Manifold

5-port solenoid valve, plug lead type, SQ1000 Series manifold.

(i)Caution

  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Q14-01C-D12NS

Drawing

F Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold, drawing 01

P Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold, drawing 02

J Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold, drawing 03

C Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold, drawing 04

Product Specifications

Dimensions Table

F Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 01

P Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 02

J Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 03

C Kit

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 04

Valve Specifications

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 05

*1) Values for the cylinder port size of C6, CYL. to EXH. 2 to 3 (B to R2) declines about 30% of 4 to 5 (A to R1).
*2) Based on JIS B 8375-1981. (Values with a supply pressure of 0.5 MPa, with lamp/surge voltage suppressor. Values fluctuate depending on the pressure and air quality. )

Specifications

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 06

*1) When operating at low temperatures, dry air should be used to prevent condensation.
*2) Vibration resistance・・・ No malfunction when tested under the conditions of 45 to 2000 Hz 1 sweep, axial and perpendicular directions of the main valve and movable steel core, and energized and de-energized conditions. (values at the initial period)
Impact resistant・・・ No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition.
*3) Metal seal type only.
*4) Value for quick response, high-pressure type.

Manifold Specifications

5-port solenoid valve, plug lead type, SQ1000 Series Manifold product specifications 07

*1) Quick-connect fittings for inch size are also available.
*2) It is possible to be changed to side ported configuration.
*3) An optional specification for special wiring is available to increase the maximum number of stations.
*4) Valves are excepted.

Part Number
SS5Q14-01C-D12NS
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Connector Number of Stations Specifications Specified DIN rail length Option Type of wiring Lead wire length
(m)
Bore diameter of fitting CE compliant
1 Piece(s) 15 Day(s) N/AConnector kit1Built-in silencer, direct exhaust12With name plate (Side ported only)--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible

Loading...

  1. 1

Basic Information

Type Base For Manifold Mounting Method DIN rail mounting type

Please check the type/dimensions/specifications of the part SS5Q14-01C-D12NS in the 5-Port Solenoid Valve, Plug Lead Type, SQ1000 Series, Manifold series.

Products like this...

Part Number
SS5Q14-01C-D02BS-00T
SS5Q14-01C-D02N
SS5Q14-01C-D02NS
SS5Q14-01C-D22R
SS5Q14-01C-D24
SS5Q14-01C-DB
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Connector Number of Stations Specifications Specified DIN rail length Option Type of wiring Lead wire length
(m)
Bore diameter of fitting CE compliant
1 Piece(s) 15 Day(s) N/AConnector kit1Built-in silencer, direct exhaust2With back pressure check valve--Quick-connect fitting for 1 (P), 3 (R) port ø5/16"Not compatible
1 Piece(s) 15 Day(s) N/AConnector kit1-2With name plate (Side ported only)--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible
1 Piece(s) 15 Day(s) N/AConnector kit1Built-in silencer, direct exhaust2With name plate (Side ported only)--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible
1 Piece(s) 15 Day(s) N/AConnector kit1External Pilot Specifications22N/A--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible
1 Piece(s) 15 Day(s) N/AConnector kit1-24N/A--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible
1 Piece(s) 15 Day(s) N/AConnector kit1--With back pressure check valve--Quick-connect fitting for 1 (P), 3 (R) port ø8Not compatible

Tech Support