(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series (Part Numbers)

Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MY1B20-250H-M9NL

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MY1B20-250H-M9NL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol
1 Piece(s) 15 Day(s) 2025010020~39.93746210.15 to 0.8Standard typeM9N3None2 pcs.H

Loading...

  1. 1
 

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Guide Type Prototype
Rodless Cylinder Joint Type Mechanically Jointed Environment General Purpose Table Surface Treatment Hard Anodize

Please check the type/dimensions/specifications of the part 25A-MY1B20-250H-M9NL in the Mechanical Joint Type Rodless Cylinder, Basic Type Rechargeable Battery Compatible 25 A-MY1B Series series.

Products like this...

Part Number
25A-MY1B16-200-M9BWSDPC
25A-MY1B16-200A
25A-MY1B16-200A-M9BL
25A-MY1B20-250L-M9NL
25A-MY1B20-250LH
25A-MY1B20-280L
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Operating Pressure
(MPa)
Piping Format Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol
1 Piece(s) 15 Day(s) 162008010~193037150.15 to 0.8Standard typeM9BW0.5M12 4‑pin2 pcs.No unit
1 Piece(s) 15 Day(s) 162008010~193037150.15 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneA
1 Piece(s) 15 Day(s) 162008010~193037150.15 to 0.8Standard typeM9B3None2 pcs.A
1 Piece(s) 15 Day(s) 2025010020~39.93746210.15 to 0.8Standard typeM9N3None2 pcs.L
1 Piece(s) 15 Day(s) 2025010020~39.93746210.15 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneLH
1 Piece(s) 15 Day(s) 2028010020~39.93746210.15 to 0.8Standard typeWithout auto switch (built-in magnet)NoneNoneNoneL

Tech Support