(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series (Part Numbers)

Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-MXW20-250B-M9BWSDPC

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXW20-250B-M9BWSDPC
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type
1 Piece(s) 15 Day(s) 20250-10~19986011-RcWith 2 shock absorbers-Without auto switch (built-in magnet)NoneNoneNone-

Loading...

  1. 1
 

Basic Information

Type Table Type Table Material Aluminum Alloy Guide Type Linear guide type
Environment General Purpose Table Surface Treatment Hard Anodize Operating Pressure(MPa) 0.15 to 0.7

Please check the type/dimensions/specifications of the part 25A-MXW20-250B-M9BWSDPC in the Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series series.

Products like this...

Part Number
25A-MXW12-125B
25A-MXW12-125B-M9BL
25A-MXW12-125B-M9BZ
25A-MXW25-100B
25A-MXW25-150-A90L
25A-MXW25-150-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type
1 Piece(s) 15 Day(s) 121251031~4.958354-RcWith 2 shock absorbers-Without auto switch (built-in magnet)NoneNoneNone-
1 Piece(s) 15 Day(s) 121251031~4.958354-M screwWith 2 shock absorbers-M9B3None2 pcs.-
1 Piece(s) 15 Day(s) 121251031~4.958354-RcWith 2 shock absorbers-M9NW0.5None2 pcs.-
1 Piece(s) 15 Day(s) 2510020910~191267617-RcWith 2 shock absorbers-M9B0.5None2 pcs.-
1 Piece(s) 15 Day(s) 2515020910~191267617-RcStandard (with urethane damper)-M9B3None2 pcs.-
1 Piece(s) 15 Day(s) 2515020910~191267617-RcWith 2 shock absorbers-M9N3None2 pcs.-

Tech Support