(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series (Part Numbers)

Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series

[13-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[22-Series, Copper / Fluorine / Silicone-Free + Low Dust Generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

13-MXQ6-20AS-M9BV

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
13-MXQ6-20AS-M9BV
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type
1 Piece(s) 15 Day(s) 620730.05~0.827Dust Proofing2030Standard typeM screwForward-end rubber stopperStandardM9BV0.5None2 pcs.Clean series

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Table Surface Treatment Electroless Nickel Plating Operating Pressure(MPa) 0.15 to 0.7 Made-to-order None

Please check the type/dimensions/specifications of the part 13-MXQ6-20AS-M9BV in the Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series series.

Products like this...

Part Number
13-MXQ12-10-A93LS
13-MXQ12-10-A93S
13-MXQ12-10-A93V
13-MXQ6-20AS-M9NL
13-MXQ6-20AS-M9NZ
13-MXQ6-20AT-M9B
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type
1 Piece(s) 15 Day(s) 1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA933None1 pcs.Clean series
1 Piece(s) 15 Day(s) 1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA930.5None1 pcs.Clean series
1 Piece(s) 15 Day(s) 1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA93V0.5None2 pcs.Clean series
1 Piece(s) 15 Day(s) 620730.05~0.827Dust Proofing2030Standard typeM screwForward-end rubber stopperStandardM9N3None2 pcs.Clean series
1 Piece(s) 15 Day(s) 620730.05~0.827Dust Proofing2030Standard typeM screwForward-end rubber stopperStandardM9N5None2 pcs.Clean series
1 Piece(s) 15 Day(s) 620730.05~0.827Dust Proofing2030Standard typeM screwReverse-end rubber stopperStandardM9B0.5None2 pcs.Clean series

Tech Support