(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5 Port Solenoid Valve, Plug-in Type S0700 Series (Part Numbers)

5 Port Solenoid Valve, Plug-in Type S0700 Series

[Features]
・ A wide variety of centralized wiring methods.
・ Slim compact manifold.
 Installation space reduced by 45%.
 Height reduced by 20 mm.
 Comparison of split type manifolds.
・ 4-position dual 3-port valve.
・ Manifold model: SS0751, SS0750。

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S07A0-6

Part Number
S07A0-6
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Status at Power Off CV Value Pilot Air Supply Valve specifications
1 Piece(s) 15 Day(s) Dual 3-Port ValveUnit for Manifold Mounting[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSplit type base valve

Loading...

  1. 1

Basic Information

Mounting Orientation Manifold Base Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 50 or Less Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.2 to 0.7 Seal Type Soft Seal

Please check the type/dimensions/specifications of the part S07A0-6 in the 5 Port Solenoid Valve, Plug-in Type S0700 Series series.

Products like this...

Part Number
11-MDHR2-10R-M9NV
11-MDHR2-10R-M9NVL
11-MDHR2-15E
11-MDHR2-15E-M9B
S07B1-5
S07C1-5
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Status at Power Off CV Value Pilot Air Supply Valve specifications
1 Piece(s) 15 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC12VDoubleSelf-Retaining0.11InternalSlim compact integrated base valve
1 Piece(s) 15 Day(s) 5-Port ValveManifolds2-Position ExhaustDC24VDoubleSelf-Retaining0.11ExternalSlim compact integrated base valve
1 Piece(s) 20 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC12VDoubleSelf-Retaining0.11ExternalSlim compact integrated base valve
1 Piece(s) 15 Day(s) Dual 3-Port ValveUnit for Manifold Mounting[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve
1 Piece(s) 15 Day(s) Dual 3-Port ValveManifolds[Others] 4 positions (N.O. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve
1 Piece(s) 15 Day(s) Dual 3-Port ValveManifolds[Others] 4 positions (N.C. + N.O.)DC24V[Single] SingleSelf-Recovery (Spring Return)0.09InternalSlim compact integrated base valve

Tech Support