(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type

5-port solenoid valve, SY3000/5000 Series, base mounted type manifold, 45F/45□P/45T/45T1/45G type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-45NFD-06U-C6

Part Number
SS5Y3-45NFD-06U-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve Number of Valves Common specifications Air supply / exhaust block mounting position CE compliant Number of Pins Connector mounting direction
1 Piece(s) 20 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY30006Negative commonU side (2 to 10 stations)No compliant-D side

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-45NFD-06U-C6 in the 5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type series.

Products like this...

Part Number
10-ARP30K-02BG-3Y
10-ARP30K-03
20-ARP20K-01
SS5Y3-45NFD-06U-C6-Q
SS5Y3-45NFD-07B-C6
SS5Y3-45NFD-07B-C6-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve Number of Valves Common specifications Air supply / exhaust block mounting position CE compliant Number of Pins Connector mounting direction
1 Piece(s) 15 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)MixedDC24V-SY500018Negative commonBoth sides (2 to 20 stations)CE-compliant product-U side
1 Piece(s) 15 Day(s) 45P□ type (ribbon cable type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500016Positive commonBoth sides (2 to 20 stations)No compliant26D side
1 Piece(s) 15 Day(s) 45P□ type (ribbon cable type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500015Positive commonBoth sides (2 to 20 stations)No compliant20D side
1 Piece(s) 20 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY30006Negative commonU side (2 to 10 stations)CE-compliant product-D side
1 Piece(s) 15 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY30007Negative commonBoth sides (2 to 20 stations)No compliant-D side
1 Piece(s) 15 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY30007Negative commonBoth sides (2 to 20 stations)CE-compliant product-D side

Tech Support