(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type

5-port solenoid valve, SY3000/5000 Series, base mounted type manifold, 45F/45□P/45T/45T1/45G type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ARM11A2-S03

Part Number
ARM11A2-S03
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve Number of Valves Common specifications Air supply / exhaust block mounting position CE compliant Number of Pins Connector mounting direction
1 Piece(s) 31 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)MixedDC24V-SY500016Positive commonBoth sides (2 to 20 stations)No compliant-D side

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part ARM11A2-S03 in the 5-Port Solenoid Valve, SY3000/5000, Base Mounted, DIN Rail Mounting Type, Plug-in Type series.

Products like this...

Part Number
10-ARP30K-02BG-3Y
10-ARP30K-03
20-ARP20K-01
ARM11A2-S13
ARM11A2-S15
ARM11A2-W03
Part NumberMinimum order quantityVolume DiscountDays to ShipType Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve Number of Valves Common specifications Air supply / exhaust block mounting position CE compliant Number of Pins Connector mounting direction
1 Piece(s) 15 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)MixedDC24V-SY500018Negative commonBoth sides (2 to 20 stations)CE-compliant product-U side
1 Piece(s) 15 Day(s) 45P□ type (ribbon cable type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500016Positive commonBoth sides (2 to 20 stations)No compliant26D side
1 Piece(s) 15 Day(s) 45P□ type (ribbon cable type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500015Positive commonBoth sides (2 to 20 stations)No compliant20D side
1 Piece(s) 20 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500020Positive commonBoth sides (2 to 20 stations)No compliant-U side
1 Piece(s) 20 Day(s) 45F type (D-sub connector 25-pin type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500020Negative commonBoth sides (2 to 20 stations)No compliant-D side
1 Piece(s) 31 Day(s) 45P□ type (ribbon cable type)DIN rail mounting (without DIN rail)ø6 single-action pipe fittingDC24V-SY500016Positive commonBoth sides (2 to 20 stations)No compliant20D side

Tech Support