(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY9000, Body Ported Manifold, Split Base, Ribbon Cable Type

5-Port Solenoid Valve, SY9000, Body Ported Manifold, Split Base, Ribbon Cable Type

5-port solenoid valve, SY9000 Series, direct piping type manifold, 23P type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
20-VBA42A-04
SS5Y3-45-11B-M
SS5Y3-45S1VD-15B-C6
SS5Y3-45S1VD-15B-M
SS5Y3-45S1VD-16B-C4
SS5Y9-23P-04-D0
SS5Y9-23P-05-00T
SS5Y9-23P-05-D
SS5Y9-23P-05-D6
SS5Y9-23P-05-Q
SS5Y9-23P-06-D
SS5Y9-23P-08-00N-D
SS5Y9-23P-09
SS5Y9-23P-10-Q
SS5Y9-23P-12-D-Q
SS5Y9-43P-05U-03
SS5Y9-43P-06BS-03
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Number of Stations Thread standard CE compliant
1 Piece(s) 15 Day(s) Direct mounting12RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting7RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting4NPTNo compliant
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)4RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting10RcNo compliant
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)4RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting5NPTFNo compliant
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)5RcNo compliant
1 Piece(s) 15 Day(s) With DIN rail mounting (with DIN rail for 6 stations)5RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting5RcCE-compliant product
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)6RcNo compliant
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)8NPTNo compliant
1 Piece(s) 15 Day(s) Direct mounting9RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting10RcCE-compliant product
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)12RcCE-compliant product
1 Piece(s) 15 Day(s) Direct mounting5RcNo compliant
1 Piece(s) 15 Day(s) Direct mounting6RcNo compliant

Loading...

  1. 1

Basic Information

Type Base For Manifold Type 23P type / common external pilot combined type Applicable valve SY9000

Tech Support