(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
In the SY5000 series, SY5000 and SY3000 can be mounted on the same manifold.
In the SY7000 series, SY7000 and SY5000 can be mounted on the same manifold.
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Protective structure | Number of Input/Output Units | Number of Valves | Lead wire length (m) | Connector output direction | Number of cores of lead wire | Number of Pins | End Plate specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | - | - | D-sub connector | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2 to 10 stations) | IP40 Specifications | - | 2 | - | Upward connector | - | 25 | - | ||
1 Piece(s) | 15 Day(s) | - | - | D-sub connector | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | IP40 Specifications | - | 3 | - | Upward connector | - | 25 | - | ||
1 Piece(s) | 15 Day(s) | - | - | D-sub connector | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | D side (2 to 10 stations) | IP40 Specifications | - | 5 | - | Upward connector | - | 25 | - | ||
1 Piece(s) | 15 Day(s) | - | - | D-sub connector | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | IP40 Specifications | - | 5 | - | Upward connector | - | 25 | - | ||
1 Piece(s) | 15 Day(s) | - | - | D-sub connector | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | IP40 Specifications | - | 6 | - | Upward connector | - | 25 | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 4 | 3 | - | 17 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 5 | 3 | - | 17 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 8 | 3 | - | 17 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | Direct mounting | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2 to 10 stations) | - | - | 8 | 3 | - | 17 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 9 | 3 | - | 17 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 3 | 3 | - | 9 | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Ribbon cable | - | - | DIN rail mounting ( with DIN rail for 9 stations) | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 7 | - | Upward connector | - | 26 | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | NPN | EX120 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 2 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | NPN | EX120 compatible, serial transmission type | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 6 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | NPN | EX120 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 10 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CompoNet (TM) | NPN | EX120 compatible, serial transmission type | - | - | DIN rail mounting ( with DIN rail for 10 stations) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | U side (2 to 10 stations) | - | - | 8 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX600 compatible, serial transmission type | - | - | Direct mounting | ø3/8" | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 13 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP (version A) | PNP | EX600 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | 1 | 14 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP (version A) | PNP | EX600 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | 1 | 18 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP (version A) | PNP | EX600 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | 2 | 7 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) (version A) | PNP | EX600 compatible, serial transmission type | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 11 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | EtherNet/IP (TM) (1 port) | PNP | EX600 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 15 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | EtherNet/IP (TM) (1 port) | NPN | EX600 compatible, serial transmission type | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | 2 | 10 | - | - | - | - | M12 connector power supply | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 7 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 13 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø3/8" | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 13 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 15 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 16 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherNet/IP (TM) | NPN | EX260 compatible, serial transmission type | 16 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 16 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | DIN rail mounting (with DIN rail) | ø3/8" | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 14 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | DIN rail mounting (with DIN rail) | ø3/8" | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 16 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | DIN rail mounting (with DIN rail) | ø3/8" | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 22 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP | PNP | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 5 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | PROFIBUS DP | PNP | EX260 compatible, serial transmission type | 32 (output) | D-sub | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 6 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 10 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 14 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 15 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 16 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX260 compatible, serial transmission type | 32 (output) | M12 | DIN rail mounting (without DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 20 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | PNP | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 5 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | PNP | EX260 compatible, serial transmission type | 32 (output) | M12 | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | Both sides (2 to 24 stations) | - | - | 16 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2 to 10 stations) | - | - | 2 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | D side (2 to 10 stations) | - | - | 3 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | Direct mounting | ø10 | Internal Pilot Specifications | SY5000 | D side (2 to 10 stations) | - | - | 5 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | DIN rail mounting (with DIN rail) | ø10 | Internal Pilot Specifications | SY5000 | U side (2 to 10 stations) | - | - | 5 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Lead compatible | - | - | Direct mounting | ø12 | Internal Pilot Specifications, Silencer Built-in | SY7000 | D side (2 to 10 stations) | - | - | 10 | 0.6 | - | 34 | - | - | ||
1 Piece(s) | 15 Day(s) | DeviceNet (TM) | NPN | EX120 compatible, serial transmission type | - | - | DIN rail mounting (without DIN rail) | ø12 | Internal Pilot Specifications, Silencer Built-in | SY7000 | D side (2 to 10 stations) | - | - | 8 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | NPN | EX126 compatible, serial transmission type | - | - | DIN rail mounting (with DIN rail) | ø12 | Internal Pilot Specifications, Silencer Built-in | SY7000 | U side (2 to 10 stations) | - | - | 5 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | CC-Link | NPN | EX126 compatible, serial transmission type | - | - | DIN rail mounting (with DIN rail) | ø12 | Internal Pilot Specifications, Silencer Built-in | SY7000 | U side (2 to 10 stations) | - | - | 8 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | EtherCAT | NPN | EX260 compatible, serial transmission type | 16 (output) | M12 | DIN rail mounting (without DIN rail) | ø12 | Internal Pilot Specifications | SY7000 | D side (2 to 10 stations) | - | - | 3 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | Direct mounting | ø12 | External Pilot Specifications | SY7000 | U side (2 to 10 stations) | - | - | 4 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | DIN rail mounting (with DIN rail) | ø12 | Internal Pilot Specifications | SY7000 | Both sides (2 to 20 stations) | - | - | 10 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | DIN rail mounting (with DIN rail) | ø12 | External Pilot Specifications | SY7000 | Both sides (2 to 20 stations) | - | - | 10 | - | - | - | - | - | ||
1 Piece(s) | 15 Day(s) | - | - | Terminal block enclosure compatible | - | - | DIN rail mounting (with DIN rail) | ø12 | Internal Pilot Specifications, Silencer Built-in | SY7000 | D side (2 to 10 stations) | - | - | 10 | - | - | - | - | - |
Loading...
Type | Base For Manifold |
---|
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy