(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

It is a manifold that can mount SY3000 on a SY5000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
10-SS5Y5-M10SVA-16B-C86D
10-SS5Y5-M10T-10B-C86D
10-SS5Y5-M10T-10B-CMD
10-SS5Y5-M10T-11B-C84
10-SS5Y5-M10T-11B-C84D
10-SS5Y5-M10T-11B-CMD
10-SS5Y5-M10T-15B-C84D
10-SS5Y5-M10T-15B-CMD
SS5Y5-M10F1-02B-N77D
SS5Y5-M10F1-02U-CM
SS5Y5-M10F1-03D-C86
SS5Y5-M10F1-03D-CM
SS5Y5-M10F1-03DS-CM
SS5Y5-M10F1-03U-C84D
SS5Y5-M10F1-03U-C84D0
SS5Y5-M10F1-03U-C86
SS5Y5-M10F1-03U-C86D0
SS5Y5-M10F1-03U-CM
SS5Y5-M10F1-03US-CM
SS5Y5-M10F1-04B-C6
SS5Y5-M10F1-04B-C86
SS5Y5-M10F1-04B-N71
SS5Y5-M10F1-04BR-C86
SS5Y5-M10F1-04BS-C6
SS5Y5-M10F1-04BS-C44
SS5Y5-M10F1-04D-C66D5
SS5Y5-M10F1-04U-C6
SS5Y5-M10F1-04U-C8D
SS5Y5-M10F1-04U-C44D
SS5Y5-M10F1-04U-C66
SS5Y5-M10F1-04U-CMD
SS5Y5-M10F1-04US-CM
SS5Y5-M10F1-05B-C44
SS5Y5-M10F1-05B-C64
SS5Y5-M10F1-05B-C86
SS5Y5-M10F1-05B-CM
SS5Y5-M10F1-05D-C8
SS5Y5-M10F1-05D-C66D
SS5Y5-M10F1-05D-C66D6
SS5Y5-M10F1-05U-C6
SS5Y5-M10F1-05U-C66
SS5Y5-M10F1-05U-C84
SS5Y5-M10F1-05U-C84D
SS5Y5-M10F1-05U-C86D
SS5Y5-M10F1-05US-C44
SS5Y5-M10F1-05US-C66D
SS5Y5-M10F1-05US-C86
SS5Y5-M10F1-06B-C6
SS5Y5-M10F1-06B-C86
SS5Y5-M10F1-06B-N77
SS5Y5-M10F1-06BS-C86
SS5Y5-M10F1-06D-C64
SS5Y5-M10F1-06D-C86D
SS5Y5-M10F1-06D-CM
SS5Y5-M10F1-06D-CMD
SS5Y5-M10F1-06DS-C4
SS5Y5-M10F1-06DS-C86D0
SS5Y5-M10F1-06U-C8
SS5Y5-M10F1-06U-C86D
SS5Y5-M10F1-06U-CMD
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications
1 Piece(s) 15 Day(s) CC-LinkNPNEX260 compatible, serial transmission type32 (output)M12DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 24 stations)---16-Positive common-Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---10---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---10---Side ported--Mixed port size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Mixed port size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---15---Side ported--Metric size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---15---Side ported--Mixed port size / straight-Clean specification
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø1/4"quick-connect fitting (SY5000A, B port) / ø1/4" quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--2--Upward connectorSide ported-25Inch size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--2--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot Specifications, Silencer Built-inSY5000D side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (without DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (without DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)IP40 Specifications--3--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø1/4"quick-connect fitting (SY5000A, B port) / ø1/8" quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Inch size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-External Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø4 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000Both sides (2 to 24 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--With DIN rail mounting (with DIN rail for 5 stations)ø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 single-action pipe fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø4 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 31 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)--Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)IP40 Specifications--4--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø4 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--5--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 single-action pipe fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--With DIN rail mounting (with DIN rail for 6 stations)ø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø4 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø1/4"quick-connect fitting (SY5000A, B port) / ø1/4" quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)IP40 Specifications--6--Upward connectorSide ported-25Inch size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000Both sides (2 to 24 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mounting--Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)--Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Mixed port size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (without DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000D side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--Direct mountingø8 single-action pipe fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Metric size / straight-Standard
1 Piece(s) 15 Day(s) N/A-D-sub connector--DIN rail mounting (with DIN rail)--Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--6--Upward connectorSide ported-25Mixed port size / straight-Standard

Loading...

Basic Information

Type Base For Manifold

Tech Support