(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, EX120, SY3000/5000/7000, Manifold (Part Numbers)

5-Port Solenoid Valve, EX120, SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, connector connection base, EX120 Series compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.320 10 type side ported / 11 type bottom ported
P.326 12 type top ported

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-10S3Q-16BS-C4D0

Part Number
SS5Y3-10S3Q-16BS-C4D0
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Number of Inputs/Outputs Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-DIN rail mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)With DIN bracket (No DIN rail)No name plate16Side portedStandard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-10S3Q-16BS-C4D0 in the 5-Port Solenoid Valve, EX120, SY3000/5000/7000, Manifold series.

Products like this...

Part Number
10-SS5Y3-10S3Q-06U-C6
10-SS5Y3-10S3Q-07U-C6
10-SS5Y3-10S3Q-08BR-C6
SS5Y3-10S3Q-16BS-C6
SS5Y3-10S3Q-16BS-C6D
SS5Y3-10S3Q-16BS-CMD
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Number of Inputs/Outputs Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications10-SY3000U side (2 to 10 stations)-No name plate6Side portedClean specification
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications10-SY3000U side (2 to 10 stations)-No name plate7Side portedClean specification
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)External Pilot Specifications10-SY3000Both sides (2 to 16 stations)-No name plate8Side portedClean specification
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate16Side portedStandard
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-DIN rail mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate16Side portedStandard
1 Piece(s) 15 Day(s) DeviceNet CompatibleNPN-DIN rail mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate16Side portedStandard

Tech Support