(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, EX126, SY3000/5000/7000, Manifold

5-Port Solenoid Valve, EX126, SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, connector connection base, EX126 Series compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.312 10 type side ported / 11 type bottom ported
P.318 12 type top ported

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-10S4V-02B-C4
SS5Y3-10S4V-02B-C4D
SS5Y3-10S4V-02B-C6
SS5Y3-10S4V-02B-C6A
SS5Y3-10S4V-02B-C6AA
SS5Y3-10S4V-02D-C6
SS5Y3-10S4V-02D-C6A
SS5Y3-10S4V-02D-C6D
SS5Y3-10S4V-02DS-C6
SS5Y3-10S4V-02U-C6
SS5Y3-10S4V-03B-C4D
SS5Y3-10S4V-03B-C6
SS5Y3-10S4V-03B-C6AA
SS5Y3-10S4V-03BS-C4D
SS5Y3-10S4V-03BS-C6
SS5Y3-10S4V-03BS-C6D
SS5Y3-10S4V-03D-C6
SS5Y3-10S4V-03D-C6D
SS5Y3-10S4V-03DS-C6
SS5Y3-10S4V-03U-C4
SS5Y3-10S4V-03U-C6
SS5Y3-10S4V-03U-C6D
SS5Y3-10S4V-03U-C6D4
SS5Y3-10S4V-03U-L6A
SS5Y3-10S4V-04B-C3
SS5Y3-10S4V-04B-C3D
SS5Y3-10S4V-04B-C4
SS5Y3-10S4V-04B-C4D
SS5Y3-10S4V-04B-C6
SS5Y3-10S4V-04B-C6A
SS5Y3-10S4V-04B-C6AA
SS5Y3-10S4V-04B-C6D
SS5Y3-10S4V-04B-L4
SS5Y3-10S4V-04BS-C4
SS5Y3-10S4V-04BS-C6
SS5Y3-10S4V-04BS-C6B
SS5Y3-10S4V-04BS-C6BA
SS5Y3-10S4V-04D-C4
SS5Y3-10S4V-04D-C4D
SS5Y3-10S4V-04D-C6
SS5Y3-10S4V-04DS-C6
SS5Y3-10S4V-04U-C4
SS5Y3-10S4V-04U-C6
SS5Y3-10S4V-04U-C6D
SS5Y3-10S4V-04UR-C6
SS5Y3-10S4V-04US-C6
SS5Y3-10S4V-04US-C6D
SS5Y3-10S4V-05B-C4
SS5Y3-10S4V-05B-C4D
SS5Y3-10S4V-05B-C6
SS5Y3-10S4V-05B-C6AA
SS5Y3-10S4V-05B-C6BA
SS5Y3-10S4V-05B-C6D
SS5Y3-10S4V-05B-L4
SS5Y3-10S4V-05BS-C4
SS5Y3-10S4V-05BS-C4D
SS5Y3-10S4V-05BS-C6
SS5Y3-10S4V-05D-C3
SS5Y3-10S4V-05D-C6
SS5Y3-10S4V-05D-C6BA
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Common specifications Piping model
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthWith name plate (with station number)2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-With name plate (with station number)2Positive commonSide ported
1 Piece(s) 31 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthWith name plate (with station number)2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate2Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-With name plate (with station number)3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Length for 4 stationsNo name plate3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthWith name plate (with station number)3Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø3.2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø3.2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 20 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthWith name plate (with station number)4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-With name plate (with station number)4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthWith nameplate plate (without station number)4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-With nameplate plate (without station number)4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)External Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)Standard lengthNo name plate4Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-With name plate (with station number)5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-With nameplate plate (without station number)5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)Standard lengthNo name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 16 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)Standard lengthNo name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 16 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø3.2 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate5Positive commonSide ported
1 Piece(s) 15 Day(s) CC-LinkNPNDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-With nameplate plate (without station number)5Positive commonSide ported

Loading...

Basic Information

Type Base For Manifold Environment/Application Specifications Standard

Tech Support