(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, EX250, SY3000/5000/7000, Manifold (Part Numbers)

5-Port Solenoid Valve, EX250, SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, connector connection base, EX250 Series compatible, SY3000/5000/70007000 Series manifold.

[Please click here for the catalog]
P.296 10 type side ported / 11 type bottom ported
P.302 12 type top ported

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-10SQ-02D-C6D

Part Number
SS5Y3-10SQ-02D-C6D
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input Blocks Number of Valves Common specifications Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) DeviceNet (TM)---DIN rail mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plateN/A2Negative commonSide portedStandard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-10SQ-02D-C6D in the 5-Port Solenoid Valve, EX250, SY3000/5000/7000, Manifold series.

Products like this...

Part Number
SS5Y3-10SN-08B-C6
SS5Y3-10SN-10B-C6
SS5Y3-10SN-11B-C6
SS5Y3-10SQ-02U-C6D
SS5Y3-10SQ-03U-C6
SS5Y3-10SQ-04B-C4
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input Blocks Number of Valves Common specifications Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) PROFIBUS DP---Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A8Negative commonSide portedStandard
1 Piece(s) 15 Day(s) PROFIBUS DP---Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A10Negative commonSide portedStandard
1 Piece(s) 15 Day(s) PROFIBUS DP---Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A11Negative commonSide portedStandard
1 Piece(s) 15 Day(s) DeviceNet (TM)---DIN rail mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plateN/A2Negative commonSide portedStandard
1 Piece(s) 15 Day(s) DeviceNet (TM)---Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plateN/A3Negative commonSide portedStandard
1 Piece(s) 15 Day(s) DeviceNet (TM)---Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A4Negative commonSide portedStandard

Tech Support