(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold

5-port solenoid valve, plug-in, connector connection base, EX600 Series compatible, SY3000/5000/7000 Series manifold.
[Please Refer to This for the Catalog]
P. 284, 10 type horizontal piping type, 11 type back piping type.
P. 294, 12 type upper piping type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-10S6D2-05U-C6
SS5Y3-10S6D2-06B-C6A0
SS5Y3-10S6D2-09E-N1AA
SS5Y3-10S6D2-10E-N1AA
SS5Y3-10S6D2-13F-N1AA
SS5Y3-10S6D2-14B-N1
SS5Y3-10S6D2-16B-C4D
SS5Y3-10S6D2-16B-CMAA
SS5Y3-10S6D2-16F-C6
SS5Y3-10S6D2-18B-CMAA
SS5Y3-10S6D2-20B-CMAA
SS5Y3-10S6D4-02C-C6
SS5Y3-10S6D4-03B-C6
SS5Y3-10S6D4-04B-C6
SS5Y3-10S6D4-04C-N7D0
SS5Y3-10S6D4-04F-C6
SS5Y3-10S6D4-04U-N3D9
SS5Y3-10S6D4-05F-C6
SS5Y3-10S6D4-06B-C6
SS5Y3-10S6D4-06C-C6D0
SS5Y3-10S6D4-06F-C6
SS5Y3-10S6D4-07E-N1
SS5Y3-10S6D4-08B-C6
SS5Y3-10S6D4-08C-N7D0
SS5Y3-10S6D4-08D-C6
SS5Y3-10S6D4-08U-C6D
SS5Y3-10S6D4-10B-C6
SS5Y3-10S6D4-11B-C6
SS5Y3-10S6D4-12B-C6
SS5Y3-10S6D4-14B-N7
SS5Y3-10S6D4-16B-C6
SS5Y3-10S6D4-16B-N7
SS5Y3-10S6D5-04E-C4
SS5Y3-10S6D5-06C-CM
SS5Y3-10S6D5-08F-CM
SS5Y3-10S6D5-09F-CM
SS5Y3-10S6D5-10F-C4
SS5Y3-10S6D5-10F-CM
SS5Y3-10S6D5-11F-C4
SS5Y3-10S6D5-12F-C4
SS5Y3-10S6D5-14F-C4
SS5Y3-10S6D5-15F-CM
SS5Y3-10S6D5-16F-CM
SS5Y3-10S6D5-17F-CM
SS5Y3-10S6D5-18F-CM
SS5Y3-10S6D21-03D-C6
SS5Y3-10S6D21-04B-C6
SS5Y3-10S6D21-08D-C6
SS5Y3-10S6D21-08U-C6D
SS5Y3-10S6D21-08U-C6D9
SS5Y3-10S6D21-10D-C6D
SS5Y3-10S6D21-10D-L6D
SS5Y3-10S6D22-08B-C6
SS5Y3-10S6D22-09D-C6D
SS5Y3-10S6D22-11B-C6
SS5Y3-10S6D22-16B-C6
SS5Y3-10S6D23-08B-N1
SS5Y3-10S6D23-16F-C6
SS5Y3-10S6D24-16B-CMAA
SS5Y3-10S6D24-18B-CMAA
Part NumberMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input/Output Units Number of Valves Common specifications Piping model End Plate specifications
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plateN/A5Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)N/A6Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-With name plate (with station number)N/A9Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-With name plate (with station number)N/A10Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-With name plate (with station number)N/A13Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A14Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plateN/A16Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)N/A16Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A16Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)N/A18Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)N/A20Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plateN/A2Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A3Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A4Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (without DIN rail)ø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plateN/A4Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A4Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø5/32"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Length for 9 stationsNo name plateN/A4Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A5Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A6Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plateN/A6Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A6Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plateN/A7Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A8Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (without DIN rail)ø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plateN/A8Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plateN/A8Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plateN/A8Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A10Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A11Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A12Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A14Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A16Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A16Negative commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plateN/A4Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plateN/A6Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A8Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A9Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A10Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A10Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A11Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A12Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A14Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A15Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A16Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A17Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plateN/A18Negative commonSide ported7/8 inch connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate13Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate14Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate18Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plate18Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Length for 9 stationsNo name plate18Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate110Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate110Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate28Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate29Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate211Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate216Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate38Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plate316Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)416Positive commonSide portedM12 connector power supply
1 Piece(s) 15 Day(s) EtherCATDirect mountingStraight port, mixed sizes quick-connect fittingInternal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-With name plate (with station number)418Positive commonSide portedM12 connector power supply

Loading...

Basic Information

Type Base For Manifold

Tech Support