(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Multi-Connector, SY3000/5000/7000, Manifold (Part Numbers)

5-Port Solenoid Valve, Multi-Connector, SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, connector connection base, multi-connector compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.258 10 type side ported / 11 type bottom ported
P.264 12 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-10M-05DS-C6A

Part Number
SS5Y3-10M-05DS-C6A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Standard lengthWith name plate (with station number)5Side ported

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-10M-05DS-C6A in the 5-Port Solenoid Valve, Multi-Connector, SY3000/5000/7000, Manifold series.

Products like this...

Part Number
SS5Y3-10M-02BS-C6AA
SS5Y3-10M-02D-C4D4
SS5Y3-10M-02D-C6
SS5Y3-10M-05DS-C6D0
SS5Y3-10M-05U-C6
SS5Y3-10M-05U-C6A
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-With name plate (with station number)2Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 4 stationsNo name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthWith name plate (with station number)5Side ported

Tech Support