(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Terminal Block Enclosure Spring Type, SY3000/5000/7000 Manifold

5-Port Solenoid Valve, Terminal Block Enclosure Spring Type, SY3000/5000/7000 Manifold

5-port solenoid valve, plug-in, connector connection base, terminal block enclosure compatible (spring type), SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.237-1 10 type side ported, 11 type bottom ported
P.237-6 12 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-10TC-02B-C6D
SS5Y3-10TC-02D-C6
SS5Y3-10TC-02D-C6D
SS5Y3-10TC-02DS-C6D3
SS5Y3-10TC-02U-C4
SS5Y3-10TC-02U-C6
SS5Y3-10TC-02US-C6D0
SS5Y3-10TC-03B-C4
SS5Y3-10TC-03B-C6
SS5Y3-10TC-03B-C6D
SS5Y3-10TC-03D-C4
SS5Y3-10TC-03D-C4D4
SS5Y3-10TC-03D-C6
SS5Y3-10TC-03D-C6D
SS5Y3-10TC-03U-C6
SS5Y3-10TC-03US-C6
SS5Y3-10TC-04B-C6
SS5Y3-10TC-04B-C6D
SS5Y3-10TC-04B-C6D0
SS5Y3-10TC-04B-N1D
SS5Y3-10TC-04B-N3D
SS5Y3-10TC-04BS-C6
SS5Y3-10TC-04BS-C6AA
SS5Y3-10TC-04D-C6
SS5Y3-10TC-04D-C6AA
SS5Y3-10TC-04D-C6B14
SS5Y3-10TC-04D-C6D
SS5Y3-10TC-04DS-C6
SS5Y3-10TC-04DS-C6D5
SS5Y3-10TC-04U-C6
SS5Y3-10TC-04U-L6
SS5Y3-10TC-04US-C6
SS5Y3-10TC-04US-C6D
SS5Y3-10TC-04US-C6D0
SS5Y3-10TC-05B-C6
SS5Y3-10TC-05B-C6D
SS5Y3-10TC-05D-C4
SS5Y3-10TC-05D-C6
SS5Y3-10TC-05D-C6D
SS5Y3-10TC-05D-C6D6
SS5Y3-10TC-05DS-C6
SS5Y3-10TC-05DS-C6D
SS5Y3-10TC-05U-C6
SS5Y3-10TC-05US-C6A6
SS5Y3-10TC-05US-C6D
SS5Y3-10TC-06B-C6
SS5Y3-10TC-06B-C6D
SS5Y3-10TC-06BS-C4
SS5Y3-10TC-06D-C4A
SS5Y3-10TC-06D-C6
SS5Y3-10TC-06D-C6B0
SS5Y3-10TC-06D-C6D
SS5Y3-10TC-06U-C6D8
SS5Y3-10TC-07B-C6
SS5Y3-10TC-07B-C6D
SS5Y3-10TC-07D-C6
SS5Y3-10TC-07DS-C6D
SS5Y3-10TC-07U-C6D
SS5Y3-10TC-08B-C4D0
SS5Y3-10TC-08B-C6D
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Piping model
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate2Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Length for 3 stationsNo name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plate2Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 4 stationsNo name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plate3Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø1/8"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø5/32"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-With name plate (with station number)4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-With name plate (with station number)4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 14 stationsWith nameplate plate (without station number)4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Length for 5 stationsNo name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 elbow upward quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)Standard lengthNo name plate4Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)-No name plate4Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Length for 6 stationsNo name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Standard lengthNo name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plate5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)Length for 6 stationsWith name plate (with station number)5Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000U side (2 to 10 stations)Standard lengthNo name plate5Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate6Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate6Side ported
1 Piece(s) 15 Day(s) Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plate6Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthWith name plate (with station number)6Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate6Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-With nameplate plate (without station number)6Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)Standard lengthNo name plate6Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Length for 8 stationsNo name plate6Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate7Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate7Side ported
1 Piece(s) 15 Day(s) Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate7Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)Standard lengthNo name plate7Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)Standard lengthNo name plate7Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate8Side ported
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)Standard lengthNo name plate8Side ported

Loading...

Basic Information

Type Base For Manifold

Tech Support