(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Metal Base, EX510, SY3000/5000/7000, Manifold (Part Numbers)

5-Port Solenoid Valve, Metal Base, EX510, SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, metal base, EX510 Series compatible, SY3000/5000/7000 Series manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

[Please click here for the catalog]
P.196 50 type side ported / 51 type bottom ported
P.206 52 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y3-50S5-03B-C6D0

Part Number
SS5Y3-50S5-03B-C6D0
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Thread standard Applicable valve P- and E-port entry position Number of Valves Common specifications Manifold wiring specifications Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø6 fixed quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotRcSY3000Both sides3Positive commonAll double wiringSide portedStandard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-50S5-03B-C6D0 in the 5-Port Solenoid Valve, Metal Base, EX510, SY3000/5000/7000, Manifold series.

Products like this...

Part Number
10-SS5Y3-50S5-08D-01D
10-SS5Y3-50S5-08U-C4D0
10-SS5Y3-50S5-S09D-KC6D
SS5Y3-50S5-03B-KC6T
SS5Y3-50S5-03D-C4D
SS5Y3-50S5-03D-C4D0
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Method Port pipe connection port diameter Specifications Thread standard Applicable valve P- and E-port entry position Number of Valves Common specifications Manifold wiring specifications Piping model Environment/Application Specifications
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)1/8 thread piping (A, B port) / 1/8 thread piping (P, E port)Internal PilotRc10-SY3000D side8Positive commonAll double wiringSide portedClean specification
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø4 fixed quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotRc10-SY3000U side8Positive commonAll double wiringSide portedClean specification
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø6 replaceable quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotRc10-SY3000D side9Positive commonAll single wiringSide portedClean specification
1 Piece(s) 15 Day(s) Direct mountingø6 replaceable quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotNPTFSY3000Both sides3Positive commonAll double wiringSide portedStandard
1 Piece(s) 15 Day(s) DIN rail mounting (with DIN rail)ø4 fixed quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotRcSY3000D side3Positive commonAll double wiringSide portedStandard
1 Piece(s) 15 Day(s) DIN rail mounting (without DIN rail)ø4 fixed quick-connect fitting (A, B port) / 1/8 thread piping (P, E port)Internal PilotRcSY3000D side3Positive commonAll double wiringSide portedStandard

Tech Support