(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts (Part Numbers)

5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts

5-port solenoid valve, plug-in type S0700 Series manifold and optional parts.

[Please click here for the catalog]
From P.654 slim compact integrated base
From P.676 stacking base
From P.716 optional parts

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS0750-02C4C6SDBN

Part Number
SS0750-02C4C6SDBN
Part NumberMinimum order quantityVolume DiscountDays to ShipType Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications
1 Piece(s) 15 Day(s) Base For ManifoldEtherCAT-EX260 (for output) serial transmission system compatible16 outputsConnector M122With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)--No DIN railN/A-NoneNegative common-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SS0750-02C4C6SDBN in the 5-Port Solenoid Valve, Plug-in Type, S0700 Series, Manifold / Optional Parts series.

Products like this...

Part Number
SS0700-10A-3
SS0700-1A-P002-C0
SS0700-1A-P002-C0-B
SS0750-02C4C6SDBN-D0S
SS0750-02C4C6SDZENN23
SS0750-02C4C6SEB-D
Part NumberMinimum order quantityVolume DiscountDays to ShipType Communication Protocol Output Format Type Number of Inputs/Outputs Connector Number of Stations Port pipe connection port diameter Specifications Applicable valve Specified DIN rail length Option Number of Input Blocks Lead wire length
(m)
Common specifications Manifold wiring specifications
1 Piece(s) 31 Day(s) Blank Plate--Applicable slim compact integrated base------No DIN railN/A-None--
1 Piece(s) 15 Day(s) Manifold block--Manifold block Ass'y tie-rods (2 pcs.) for the station addition and lead Ass'y are included--2No quick-connect fitting--No DIN railN/A-None-Without wiring
1 Piece(s) 15 Day(s) Manifold block--Manifold block Ass'y tie-rods (2 pcs.) for the station addition and lead Ass'y are included--2No quick-connect fitting--No DIN railBack pressure check valve-None-Without wiring
1 Piece(s) 15 Day(s) Base For ManifoldEtherCAT-EX260 (for output) serial transmission system compatible16 outputsConnector M122With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)--No DIN rail (with bracket)Built-in silencer-NoneNegative common-
1 Piece(s) 15 Day(s) Base For ManifoldEtherNet/IP compatiblePNP Sensor InputEX250 (for input/output) serial transmission system compatible4 inputs (3-pin)Connector M82With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)--No DIN railN/AWith 2 input blockNoneNegative common-
1 Piece(s) 15 Day(s) Base For ManifoldEtherNet/IP compatible-EX260 (for output) serial transmission system compatible16 outputsConnector M122With quick-connect fitting for ø4 (cylinder port) / with quick-connect fitting for ø6 (P, R port)--with DIN rail (rail length standard)N/A-NonePositive common-

Tech Support